|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Mirrors > High-Energy Nd:YAG Laser Mirrors

High-Energy Nd:YAG Laser Mirrors
High-Energy Nd:YAG Laser Mirrors

  • High reflectivity (Rs >99.7%, Rp >99%) for fundamental and harmonics of Nd:YAG Laser
  • Ultra hard dielectric coatings for high damage threshold of up to 40J/cm2
  • Dual-wavelength mirror for 1064 and 532 nm
  • UV fused silica substrate to reduce the thermal and absorption effects

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
Newport’s high-energy Nd:YAG laser mirrors are designed to withstand fluences from high power lasers. We offer multiple coatings that can cover the fundamental, second, third and fourth harmonics of Nd:YAG laser wavelength. Different coating techniques and coating materials are used to generate these mirrors that can be used for energy fluences as high as 40 J/cm2 at 1064 nm and 8J/cm2 at 532nm. They are available in 25.4 or 50.8 mm diameters for the fundamental 1064, frequency-doubled 532, frequency-tripled 354.7, and frequency-quadrupled 266 nm laser lines. For lower energy fluences and wider angle of acceptance (0-45 degrees) we recommend using our standard dielectric laser line mirrors (see Laser Line Dielectric Mirrors).



Coatings
 Laser Type  Wavelength Range
(nm)
 Angle of Incidence  Reflectivity  Coating Code
 Nd:YAG (1)  1064  45°  Rp and Rs >99% at 1064 nm  HE.1
 Nd:YAG (2)  532  45°  Rp and Rs >99% at 532 nm  HE.2
 Nd:YAG (1, 2)  1064 and 532  45°  Rs >99.7%, Rp >99%  HDM.15
 Nd:YAG (1)  1064  45°  Rs >99.7%, Rp >99%  HM.15
 Nd:YAG (2)  532  45°  Rs >99.7%, Rp >99%  HM.35
 Nd:YAG (3)  354.7  45°  Rs >99.7%, Rp >99%  HM.45
 Nd:YAG (4)  266  45°  Rs >99.7%, Rp >99%  HM.75
 Nd:YAG (1, 2)  1064 and 532  0°  Rs >99.7%, Rp >99%  HDM.10
 Nd:YAG (1)  1064  0°  Rs >99.7%, Rp >99%  HM.10
 Nd:YAG (2)  532  0°  Rs >99.7%, Rp >99%  HM.30
 Nd:YAG (3)  354.7  0°  Rs >99.7%, Rp >99%  HM.40
 Nd:YAG (4)  266  0°  Rs >99.7%, Rp >99%  HM.70


Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 10Q20HE.1  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45°, 1064 nm  
$175.00
 
Available Today
 10Q20HE.2  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45°, 532 nm  
$160.00
 
Available Today
 10QM20HDM.10  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 1064 & 532nm  
$340.00
 
Available Today
 10QM20HDM.15  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 1064 & 532nm  
$295.00
 
Available Today
 10QM20HM.10  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 1064nm  
$230.00
 
Available Today
 10QM20HM.15  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 1064nm  
$195.00
 
Available Today
 10QM20HM.30  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 532nm  
$230.00
 
Available Today
 10QM20HM.35  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 532nm  
$190.00
 
9 Weeks
 10QM20HM.40  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 354.7nm  
$275.00
 
Available Today
 10QM20HM.45  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 354.7nm  
$225.00
 
9 Weeks
 10QM20HM.70  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 0° , 266nm  
$350.00
 
Available Today
 10QM20HM.75  High-Energy Nd:YAG Laser Mirror, 25.4 Dia, 6.35mm, 45° , 266nm  
$225.00
 
Available Today
 20QM20HM.15  High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 1064nm  
$345.00
 
Available Today
 20QM20HM.35  High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 532nm  
$345.00
 
9 Weeks
 20QM20HM.45  High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 354.7nm  
$385.00
 
Available Today
 20QM20HM.75  High-Energy Nd:YAG Laser Mirror, 50.8 Dia, 9.53mm, 45° , 266nm  
$385.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .