|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > High-Energy Optics > High-Energy Nd:YAG Laser 50/50 Beamsplitters

High-Energy Nd:YAG Laser 50/50 Beamsplitters
High-Energy Nd:YAG Laser 50/50 Beamsplitters

  • High damage threshold
  • Fused silica substrates
  • Low wavefront distortion
  • AR coated on back side

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
The High Energy Nd:YAG Laser 50/50 Beamsplitters are designed to be used with Spectra-Physics Quanta-Ray® lasers. Offered in 25.4 mm or 50.8 mm diameters, ultrahard multilayer coatings are optimized for high-energy pulses and high damage thresholds.


Ordering Information
 Quantity Model Description Price
  10Q20HBS.11P High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 266 nm, P-Pol 
  10Q20HBS.11S High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 266 nm, S-Pol 
  10Q20HBS.13P High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 355 nm, P-Pol 
  10Q20HBS.13S High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 355 nm, S-Pol 
  10Q20HBS.27P High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 532 nm, P-Pol 
  10Q20HBS.27S High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 532 nm, S-Pol 
  10Q20HBS.33P High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 1064 nm, P-Pol 
  10Q20HBS.33S High-Energy Nd:YAG Beamsplitter, 50/50, 25.4 Dia, 1064 nm, S-Pol 
  20Q20HBS.11P High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 266 nm, P-Pol 
  20Q20HBS.11S High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 266 nm, S-Pol 
  20Q20HBS.13P High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 355 nm, P-Pol 
  20Q20HBS.13S High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 355 nm, S-Pol 
  20Q20HBS.27P High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 532 nm, P-Pol 
  20Q20HBS.27S High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 532 nm, S-Pol 
  20Q20HBS.33P High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 1064 nm, P-Pol 
  20Q20HBS.33S High-Energy Nd:YAG Beamsplitter, 50/50, 50.8 Dia, 1064 nm, S-Pol 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .