|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > High-Energy Optics > High-Energy Laser Wedged Windows

High-Energy Laser Wedged Windows
High-Energy Laser Wedged Windows

  • Damage resistant up to 10 J/cm2
  • UV fused silica for excellent thermal stability
  • Low wavefront distortion
  • Hard refractory coatings
  • 25.4 and 50.8 mm diameters

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Our high-energy laser windows are specially designed to eliminate losses in vacuum cell applications and can be used as vacuum windows, convection barriers, or interferometer compensator plates. These optics are precision polished, select grade fused silica coated with hard refractory multilayers for very high damage threshold. A 30 arc min wedge between the polished faces eliminates fringe patterns and cavity feedback.


Ordering Information
 Quantity Model Description Price
  10Q20XAR.14 High-Energy Laser Wedged Window, 25.4 Dia, 6.10mm, 430-700nm 
  10Q20XAR.16 High-Energy Laser Wedged Window, 25.4 Dia, 6.10mm, 650-1000nm 
  10Q20XAR.18 High-Energy Laser Wedged Window, 25.4 Dia, 6.10mm, 1000-1550nm 
  20Q20XAR.14 High-Energy Laser Wedged Window, 50.8 Dia, 9.40mm, 430-700nm 
  20Q20XAR.16 High-Energy Laser Wedged Window, 50.8 Dia, 9.40mm, 650-1000nm 
  20Q20XAR.18 High-Energy Laser Wedged Window, 50.8 Dia, 9.40mm, 1000-1550nm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .