|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > High-Energy Optics > High-Energy Laser Beam Expanders

High-Energy Laser Beam Expanders
High-Energy Laser Beam Expanders
HB-20X HB-4X

  • 4x to 20x expansion
  • Galilean design eliminates focused retroreflections
  • Air-spaced optical design with large entrance aperture
  • Adjustable focus for collimation at various wavelengths
  • Damage threshold up to 8 J/cm2

Product Description Specifications Drawings Catalog PDF
Product Description
These High-Energy Laser Beam Expanders have a Galilean optical design to eliminate the possibility of focused retroreflections. Air-spaced optics with a choice of antireflection coatings withstand beam fluencies up to 8 J/cm2 at 1064 nm. Adjustable focus allows for collimation at a variety of wavelengths. The optical designs are optimized for three wavelengths, 532, 694.3, and 1064 nm, with wavefront quality better than l/10.
A large entrance aperture accommodates input beams up to 3 mm (HB-20X) or 5 mm (HB-4X and HB-10X). The entrance optics are fabricated from fused silica to withstand higher energy. HB-4X features fused silica optics throughout and may be coated with AR.10 for UV applications on special request. The HB-4X can be mounted using our VB-1 or LP-2A mounts. The HB-10X and HB-20X can be mounted using our 605-4 mount.


Ordering Information

Coatings
 Wavelength Range
(nm)
 Center Wavelength
(nm)
 Reflectivity per Surface Angle of Incidence Coating Code
 430–700 530 Ravg <0.5% 0–15° AR.14
 650–1000 790 Ravg <0.5%, Rmax <1.5% 0–15° AR.16
 1000–1550 1210 Ravg <0.5%, Rmax <1.5% 0–15° AR.18
 1064 1064 Rmax <0.25% 0–15° AR.33

 Quantity Model Description Price
  HB-4X High-Energy Laser Beam Expander, 4x, 5mm Input Beam, Uncoated 
  HB-4XAR.14 High-Energy Laser Beam Expander, 4x, 5mm Input Beam, 430-700nm 
  HB-4XAR.16 High-Energy Laser Beam Expander, 4x, 5mm Input Beam, 650-1000nm 
  HB-4XAR.18 High-Energy Laser Beam Expander, 4x, 5mm Input Beam, 1000-1550nm 
  HB-4XAR.33 High-Energy Laser Beam Expander, 4x, 5mm Input Beam, 1064nm 
  HB-10X High-Energy Laser Beam Expander, 10x, 5mm Input Beam, Uncoated 
  HB-10XAR.14 High-Energy Laser Beam Expander, 10x, 5mm Input Beam, 430-700nm 
  HB-10XAR.16 High-Energy Laser Beam Expander, 10x, 5mm Input Beam, 650-1000nm 
  HB-10XAR.18 High-Energy Laser Beam Expander, 10x, 5mm Input Beam, 1000-1550nm 
  HB-10XAR.33 High-Energy Laser Beam Expander, 10x, 5mm Input Beam, 1064nm 
  HB-20X High-Energy Laser Beam Expander, 20x, 3mm Input Beam, Uncoated 
  HB-20XAR.14 High-Energy Laser Beam Expander, 20x, 3mm Input Beam, 430-700nm 
  HB-20XAR.16 High-Energy Laser Beam Expander, 20x, 3mm Input Beam, 650-1000nm 
  HB-20XAR.18 High-Energy Laser Beam Expander, 20x, 3mm Input Beam, 1000-1550nm 
  HB-20XAR.33 High-Energy Laser Beam Expander, 20x, 3mm Input Beam, 1064nm 

Note: A mounting ring is supplied for our LP-2 Mount (HB-4X) or 605-4 Mount (HB-10X/20X).
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .