|
10QM20EM.10 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 0°, 248nm |
9 |
9 Weeks |
487 |
$487.00 |
ADD |
|
10QM20EM.15 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 45°, 248nm |
9 |
9 Weeks |
355 |
$355.00 |
ADD |
|
10QM20EM.20 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 0°, 308nm |
9 |
9 Weeks |
487 |
$487.00 |
ADD |
|
10QM20EM.25 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 45°, 308nm |
0 |
In Stock |
423 |
$423.00 |
ADD |
|
10QM20EM.30 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 0°, 351-353nm |
0 |
In Stock |
487 |
$487.00 |
ADD |
|
10QM20EM.35 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm , 45°, 351-353nm |
0 |
In Stock |
405 |
$405.00 |
ADD |
|
10QM20EM.40 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 0°, 193nm |
0 |
In Stock |
555 |
$555.00 |
ADD |
|
10QM20EM.45 |
High Energy Excimer Laser Mirror, 25.4 mm Diameter, 6.35 mm, 45°, 193nm |
8 |
8 Weeks |
459 |
$459.00 |
ADD |
|
20QM20EM.15 |
High Energy Excimer Laser Mirror, 50.8 mm Diameter, 9.53 mm, 45°, 248nm |
0 |
In Stock |
536 |
$536.00 |
ADD |
|
20QM20EM.25 |
High Energy Excimer Laser Mirror, 50.8 mm Diameter, 9.53 mm, 45°, 308nm |
0 |
In Stock |
639 |
$639.00 |
ADD |
|
20QM20EM.35 |
High Energy Excimer Laser Mirror, 50.8 mm Diameter, 9.53 mm, 45°, 351-353nm |
9 |
9 Weeks |
667 |
$667.00 |
ADD |
|
20QM20EM.45 |
High Energy Excimer Laser Mirror, 50.8 mm Diameter, 9.53 mm, 45°, 193nm |
9 |
9 Weeks |
709 |
$709.00 |
ADD |
|
5106 |
UV Turning Mirror, 1.0 in. Diameter, 363 nm, UV Fused Silica |
0 |
In Stock |
319 |
$319.00 |
ADD |
|
5128 |
UV Turning Mirror, 2.0 in. Diameter, 248 nm, UV Fused Silica |
0 |
In Stock |
319 |
$319.00 |
ADD |
|
5129 |
UV Turning Mirror, 2.0 in. Diameter, 193 nm, UV Fused Silica |
0 |
In Stock |
369 |
$369.00 |
ADD |
|
5136 |
UV Turning Mirror, 1.5 in. Diameter, 363 nm, UV Fused Silica |
99 |
Call |
369 |
$369.00 |
ADD |