|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > High-Energy Optics > High-Energy Excimer Laser Mirrors

High-Energy Excimer Laser Mirrors
High-Energy Excimer Laser Mirrors

  • Low loss dielectric coatings
  • High damage threshold
  • 0° or 45° incidence angle

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Designed for the most demanding UV applications, our high-energy excimer laser mirrors have low loss dielectric coatings to minimize scatter and maximize reflected energy. 25.4 or 50.8 mm diameter mirrors are available for ArF (193 nm), KrF (248 nm), XeCl (308 nm), and XeF (351–353 nm) lasers.


Coatings
 Laser Type Wavelength
(nm)
 Angle of Incidence Reflectivity Coating Code
 ArF 193 0° R>98% EM.40
 KrF 248 0° R>99% EM.10
 XeCl 308 0° R>99% EM.20
 XeF 351–353 0° R>99% EM.30
 ArF 193 45° Runpol >95% EM.45
 KrF 248 45° Rs, Rp >99% EM.15
 XeCl 308 45° Rs, Rp >99% EM.25
 XeF 351–353 45° Rs, Rp >99% EM.35


Ordering Information
 Quantity Model Description Price
  10QM20EM.40 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 193nm 
  10QM20EM.45 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 193nm 
  10QM20EM.10 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 248nm 
  10QM20EM.15 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 248nm 
  10QM20EM.20 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 308nm 
  10QM20EM.25 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 308nm 
  10QM20EM.30 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 351-353nm 
  10QM20EM.35 High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 351-353nm 
  20QM20EM.40 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 0°, 193nm 
  20QM20EM.45 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 193nm 
  20QM20EM.10 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 0°, 248nm 
  20QM20EM.15 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 248nm 
  20QM20EM.20 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 0°, 308nm 
  20QM20EM.25 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 308nm 
  20QM20EM.30 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 0°, 351-353nm 
  20QM20EM.35 High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 351-353nm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .