Product Description
Designed for the most demanding UV applications, our high-energy excimer laser mirrors have low loss dielectric coatings to minimize scatter and maximize reflected energy. 25.4 or 50.8 mm diameter mirrors are available for ArF (193 nm), KrF (248 nm), XeCl (308 nm), and XeF (351353 nm) lasers.
Designed for the most demanding UV applications, our high-energy excimer laser mirrors have low loss dielectric coatings to minimize scatter and maximize reflected energy. 25.4 or 50.8 mm diameter mirrors are available for ArF (193 nm), KrF (248 nm), XeCl (308 nm), and XeF (351353 nm) lasers.
Coatings |
| Laser Type |
Wavelength (nm) |
Angle of Incidence |
Reflectivity |
Coating Code |
| ArF |
193 |
0° |
R>98% |
EM.40 |
| KrF |
248 |
0° |
R>99% |
EM.10 |
| XeCl |
308 |
0° |
R>99% |
EM.20 |
| XeF |
351353 |
0° |
R>99% |
EM.30 |
| ArF |
193 |
45° |
Runpol >95% |
EM.45 |
| KrF |
248 |
45° |
Rs, Rp >99% |
EM.15 |
| XeCl |
308 |
45° |
Rs, Rp >99% |
EM.25 |
| XeF |
351353 |
45° |
Rs, Rp >99% |
EM.35 |
|
Ordering Information |
| Quantity |
Model |
Description |
Price |
Special Offer |
9 Weeks |
10QM20EM.40 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 193nm |
$552.00 |
|
9 Weeks |
10QM20EM.45 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 193nm |
$432.00 |
|
9 Weeks |
10QM20EM.10 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 248nm |
$456.00 |
|
9 Weeks |
10QM20EM.15 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 248nm |
$335.00 |
|
Available Today |
10QM20EM.20 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 308nm |
$456.00 |
|
Available Today |
10QM20EM.25 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 308nm |
$396.00 |
|
Available Today |
10QM20EM.30 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 0°, 351-353nm |
$456.00 |
|
Available Today |
10QM20EM.35 |
High Energy Excimer Laser Mirror, 25.4 Dia, 6.35mm, 45°, 351-353nm |
$363.00 |
|
9 Weeks |
20QM20EM.45 |
High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 193nm |
$708.00 |
|
9 Weeks |
20QM20EM.15 |
High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 248nm |
$515.00 |
|
Available Today |
20QM20EM.25 |
High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 308nm |
$612.00 |
|
Available Today |
20QM20EM.35 |
High Energy Excimer Laser Mirror, 50.8 Dia, 9.53mm, 45°, 351-353nm |
$612.00 |
|
|
|