Product Description
The 81030 High Flux Beam Concentrator focuses the 2 x 2 inch (51 x 51 mm) output beam from our 1000 and 1600 W Solar Simulators down to a 0.6 inch (15 mm) diameter spot, increasing the energy density by 7X with a ±5% intensity uniformity.
The output of the 81030 is equivalent to the intensity of 30 -50 "suns" (with a 1 kW source). It is very useful for high flux applications such as accelerated photodegradation studies and materials testing. All air mass filters are usable with the 81030.
The 81030 High Flux Beam Concentrator focuses the 2 x 2 inch (51 x 51 mm) output beam from our 1000 and 1600 W Solar Simulators down to a 0.6 inch (15 mm) diameter spot, increasing the energy density by 7X with a ±5% intensity uniformity.
The output of the 81030 is equivalent to the intensity of 30 -50 "suns" (with a 1 kW source). It is very useful for high flux applications such as accelerated photodegradation studies and materials testing. All air mass filters are usable with the 81030.