Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm (see Helium-Neon (HeNe) Lasers - Green 543 nm), 632.8 nm (see Helium-Neon (HeNe) Lasers - Red 633 nm), 1.15 µm (R-33142), 1.52 µm (R-33142), and 3.39 µm (R-32172), that combine both high performance and affordability. The infrared (IR) HeNe laser product family offers TEM00 mode output beam at 1.15 µm, 1.52 µm, and 3.39 µm. All are available with 500:1 linear polarization. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.
Newport also offers a Helium-Neon frequency and intensity stabilized laser(see Stabilized Helium-Neon (HeNe) Laser - Frequency and Intensity ).
Applications
- Infrared Interferometry
- Wavelength reference
- Fiber optic line testing
Mounts (Sold separately)
Laser Mounts provide convenient mounting of cylindrical lasers to positioners, rods, and tables. Please see Cylindrical Laser Mounts.
Hene Laser Mounts ULM-TILT and ULM
Cylindrical Laser Mount assembly with Rod and Rod Clamp