Helium-Neon (HeNe) Lasers - Infrared
Applications
  • Optimized cavity mirror performance and quality
  • Excellent power and thermal stability due to robust tube design
  • Low beam pointing drift (after 20 minute warm-up)
  • Power supply included
  • Available with 1.15 µm, 1.52 µm, and 3.39 µm
Share This Page
DescriptionSpecifications Models

Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm (see Helium-Neon (HeNe) Lasers - Green 543 nm), 632.8 nm (see Helium-Neon (HeNe) Lasers - Red 633 nm), 1.15 µm, 1.52 µm, and 3.39 µm, that combine both high performance and affordability. The infrared (IR) HeNe laser product family offers TEM00 mode output beam at 1.15 µm, 1.52 µm, and 3.39 µm. All are available with 500:1 linear polarization. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.

Mounts (Sold separately)

Laser Mounts provide convenient mounting of cylindrical lasers to positioners, rods, and tables. Please see Cylindrical Laser Mounts.


ULM-TILT and ULM


Cylindrical Laser Mount assembly with Rod and Rod Clamp

HeNe lasers at different output wavelengths

Newport also offers Helium-Neon lasers with other wavelengths: green 543 nm, and red 632.8 nm. Please see Helium-Neon (HeNe) Lasers - Green 543 nm and see Helium-Neon (HeNe) Lasers - Red 633 nm.