Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm, 632.8 nm, 1.15 µm, 1.52 µm, and 3.39 µm, that combine both high performance and affordability. The green HeNe laser product family offers TEM00 and higher order mode structures at 543 nm. All are available in either linear or random polarization. The 543 nm wavelength is highly visible (near photopic vision peak), making this wavelength ideal for alignment applications. In addition, the green He-Ne lasers find its place in many biophotonic applications. We offer products with power levels ranging from 0.5 mW to 2.0 mW. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf. |
Polarization |
We have models whose outputs are either polarized or randomly polarized. Due to the random fluctuation of the polarization state of the beam, it is not recommended to use a polarizer with a random polarization laser for applications where polarized light is required. |
Mounts (Sold separately) |
Laser Mounts provide convenient mounting of cylindrical lasers to positioners, rods, and tables. Please see Cylindrical Laser Mounts. |
 ULM-TILT and ULM
|
 Cylindrical Laser Mount assembly with Rod and Rod Clamp
|
HeNe lasers at different output wavelengths |
Newport also offers Helium-Neon lasers with other wavelengths: red 633 nm, IR 1.15 um, 1.52 µm, and 3.39 µm. Please see Helium-Neon (HeNe) Lasers - Red 633 nm and see Helium-Neon (HeNe) Lasers - Infrared |
Related Products |
If you are looking for a cost effective alignment laser, we also offer the LOA Series Alignment Lasers. |

|