Compare Model Drawings, CAD & Specs Operating Wavelength Polarization Output Power Longitudinal Mode Beam Diameter (1/e2) Availability Price
$2,980
4 Weeks
594.1 nm 500:1 2.0 mW 373 MHz 0.83 mm
4 Weeks
$2,350
In Stock
594.1 nm 500:1 1.0 mW 373 MHz 0.83 mm
In Stock

Features

594 nm Output Power from 1.0 mW to 2.0 mW

We offer yellow HeNe lasers with output power levels of 1.0 mW or 2.0 mW. The power supply is included with the yellow HeNe laser head. yellow-hene-lasers-594-nm. The direction of the polarization is vertical, when the shutter control is shown at the top. 

HeNe Laser Mounting

ULM Series cylindrical laser mounts attach to 340-RC and 370-RC rod clamps and provide a convenient way to attach these HeNe lasers to Newport stages, tables, or breadboards. For N-LYP series, please mount the laser at either end of the body indicated by shading.

Optimized Cavity Mirror Performance

Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.

HeNe Laser Advantages

HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. HeNe lasers offer a stable optical output over lifetimes greater than 20,000 hours and are insensitive to optical feedback.

Applications

  • Alignment
  • Metrology
  • Velocimetry
  • Cytometry
  • Confocal microscopy
  • DNA micro array analysis

Accessories