Product Description
Newport Heavy Load OEM Isolators provide unsurpassed pneumatic vibration isolation for platform loads up to 5 tons. Featuring Newports unique Stabilizer hybrid chamber design, these isolators offer the largest compliance volume and, therefore, best vertical isolation of any isolators in this size range. For machinery with moving loads, Damping isolators provide high damping and fast settling with very little compromise of isolation properties. Each heavy load isolator also incorporates Newports patented self-centering design to ease manufacturing integration into OEM machinery. Wide selection and modular design capability provide the greatest flexibility to precision machinery designers.
Since isolation is best achieved at full rated load, three distinct heavy load diaphragm designs are offered. When integrated into 3 or 4 leg systems, the Heavy Load OEM Series enables the engineer to optimize the system by selecting from a range of six full load capacities. Also available are a variety of valves and damping mechanisms to further tune the system to specific machine needs. Eighteen standard configurations are listed countless more are available though Newports Custom Products Engineering Group.
Newport Heavy Load OEM Isolators provide unsurpassed pneumatic vibration isolation for platform loads up to 5 tons. Featuring Newports unique Stabilizer hybrid chamber design, these isolators offer the largest compliance volume and, therefore, best vertical isolation of any isolators in this size range. For machinery with moving loads, Damping isolators provide high damping and fast settling with very little compromise of isolation properties. Each heavy load isolator also incorporates Newports patented self-centering design to ease manufacturing integration into OEM machinery. Wide selection and modular design capability provide the greatest flexibility to precision machinery designers.
Since isolation is best achieved at full rated load, three distinct heavy load diaphragm designs are offered. When integrated into 3 or 4 leg systems, the Heavy Load OEM Series enables the engineer to optimize the system by selecting from a range of six full load capacities. Also available are a variety of valves and damping mechanisms to further tune the system to specific machine needs. Eighteen standard configurations are listed countless more are available though Newports Custom Products Engineering Group.
Ordering Information |
| OEM isolators may be ordered in sets of 1, 3, or 4. |

|
Platform Load Selector Chart |
| Quantity |
Isolator Series |
Number of Isolators |
Full Load Capacity |
| |
I-800 |
3 |
2400 lb, 1100 kg |
| |
|
4 |
3200 lb, 1460 kg |
| |
I-1250 |
3 |
3750 lb, 1700 kg |
| |
|
4 |
5000 lb, 2270 kg |
|
Damping Selector Chart |
| Isolator Design |
Payload Requirements |
| A Series Stabilizer |
High-resolution systems low load movement |
| B Series Damping |
High-resolution systems with faster moving loads |
| C Series HD Damping |
Motion systems with high horizontal acceleration |
|
Heavy Load OEM Dampers Selection Chart |
| Model |
Vertical Isolation* |
Horizontal Isolation* |
Amplification at Resonance |
Damping Element Airflow |
Horizontal Damping |
Valve |
Load per Isolator [lb (kg)] |
Self Centering |
Height [in. (mm)]** |
Res (Hz) |
5Hz (%) |
10Hz (%) |
Res (Hz) |
5Hz (%) |
10Hz (%) |
Vert (dB) |
Horz (dB) |
| 800A Series |
2 |
88 |
98 |
1.5 |
88 |
98 |
9 |
13 |
Normal |
Normal |
IPV-S2 |
800 (365) |
Yes |
10 (254), 18 (457) |
| 800B Series |
3 |
82 |
94 |
1.5 |
88 |
98 |
6 |
13 |
50% |
Normal |
IPV-HG2 |
| 800C Series |
3 |
82 |
94 |
1.7 |
84 |
94 |
6 |
8 |
50% |
Enhanced |
IPV-HG2 |
| 1250 |
1.5 |
88 |
98 |
1.7 |
88 |
98 |
3 |
3 |
Normal |
Normal |
IPV-S2 |
1250 (570) |
Yes |
8.5 (216), 18 (457) |
|
* Nominal resonance peak, isolation and damping at full rated load
** Other heights available upon request |