|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > HeNe Lasers - Red 633 nm

HeNe Lasers - Red 633 nm
HeNe Lasers - Red 633 nm
Dimensions and shapes vary depending on models

  • Wide selection of power levels ranging 0.5 – 35 mW
  • Optimized cavity mirror performance and quality
  • Excellent power and thermal stability due to robust tube design
  • Low beam pointing drift (after 20 minute warm-up)
  • Power supply included
Applications
  • Alignment
  • Metrology
  • Particle measurement
  • Velocimetry
  • Cytometry
  • Confocal microscopy

Product Description Product Detail Specifications Catalog PDF
Product Description
Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm, 632.8 nm, 1.15 µm, 1.52 µm, and 3.39 µm, that combine both high performance and affordability. The red HeNe laser product family offers TEM00 mode at 633 nm. All are available in either linear or random polarization. With an emphasis on satisfying a variety of applications and budgetary needs, we offer a variety of power levels ranging from 0.5 mW to 35 mW. 35 mW laser is one of the most powerful commercial HeNe lasers available. This product family offers some of the highest power levels available in production HeNe lasers. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.


Ordering Information
 Quantity Model Description Price
  R-31008 HeNe Laser, 633 nm, 0.5 mW, Random Polarization 
  R-31004 HeNe Laser, 633 nm, 0.5 mW, 500:1 Polarization1 
  R-31007 HeNe Laser, 633 nm, 0.8 mW, 500:1 Polarization 
  R-31005 HeNe Laser, 633 nm, 1.5 mW, Random Polarization 
  R-30025 HeNe Laser, 633 nm, 1.5 mW, 500:1 Polarization 
  R-30988 HeNe Laser, 633 nm, 2.0 mW, Random Polarization 
  R-30989 HeNe Laser, 633 nm, 2.0 mW, 500:1 Polarization 
  R-30990 HeNe Laser, 633 nm, 5.0 mW, Random Polarization 
  R-30991 HeNe Laser, 633 nm, 5.0 mW, 500:1 Polarization 
  R-30992 HeNe Laser, 633 nm, 12.0 mW, Random Polarization 
  R-30993 HeNe Laser, 633 nm, 12.0 mW, 500:1 Polarization 
  R-30995 HeNe Laser, 633 nm, 17.0 mW, 500:1 Polarization 
  R-31425 HeNe Laser, 633 nm, 35 mW, 500:1 Polarization, 115V 
  R-32413 HeNe Laser, 633 nm, 35 mW, 500:1 Polarization, 230V 

1Compatible with U-BMP-N mount

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .