Compare Model Drawings, CAD & Specs Polarization Output Power Longitudinal Mode Beam Diameter (1/e2) Noise1 Availability Price
$1,700
In Stock
500:1 1.0 mW 687 MHz 0.59 mm <2.8% P-P
In Stock
$1,800
In Stock
500:1 2.0 mW 687 MHz 0.59 mm <2.8% P-P
In Stock
$1,790
In Stock
500:1 1.5 mW 793 MHz 0.58 mm <2.8% P-P
In Stock
$1,800
In Stock
500:1 5.0 mW 438 MHz 0.80 mm <2.8% P-P
In Stock
$1,360
In Stock
500:1 0.5 mW 1063 MHz 0.46 mm <2.8% P-P
In Stock
$1,650
3 Weeks
500:1 0.5 mW 1039 MHz 0.50 mm <2.8% P-P
3 Weeks
$3,430
In Stock
Polarized 20 mW 257 MHz 0.96mm <2.0% P-P
In Stock
$3,380
In Stock
500:1 17 mW 257 MHz 0.96 mm <2.0 % P-P
In Stock
$6,580
In Stock
500:1 35 mW 165 MHz 1.23 mm <1.0%
In Stock
500:1 35 mW 165 MHz 1.23 mm <1.0%
$2,400
3 Weeks
500:1 12 mW 341 MHz 0.65 mm <2.8% P-P
3 Weeks
$1,540
In Stock
Random 1.0 mW 687 MHz 0.59 mm <2.8% P-P
In Stock
$2,200
In Stock
Random 2.0 mW 687 MHz 0.59 mm <2.8% P-P
In Stock
$1,670
In Stock
Random 1.5 mW 793 MHz 0.58 mm <2.8% P-P
In Stock
$1,690
In Stock
Random 5.0 mW 438 MHz 0.80 mm <2.8% P-P
In Stock
$1,450
In Stock
Random 0.5 mW 1063 MHz 0.46 mm <2.8% P-P
In Stock
$1,515
In Stock
Random 0.5 mW 1039 MHz 0.5 mm <2.8% P-P
In Stock
$3,100
In Stock
Random 20 mW 257 MHz 0.96 mm <2.0% P-P
In Stock
$3,190
Random 17 mW 257 MHz 0.96 mm <2.0% P-P
$2,170
In Stock
Random 12 mW 341 MHz 0.65 mm <2.0% P-P
In Stock
$1,675
In Stock
Random 0.5 mW 1078 MHz 0.47 mm <2.8% P-P
In Stock

Features

633 nm Output Power from 0.5 mW to 35 mW

Our 35 mW Helium Neon laser is the most powerful commercial HeNe lasers available. We also offer a wide variety of lower power, and lower cost HeNe lasers to suit a wide variety of applications. The power supply is included with the red HeNe laser head.

HeNe Laser Mounting

ULM Series cylindrical laser mounts attach to 340-RC and 370-RC rod clamps and provide a convenient way to attach these HeNe lasers to Newport stages, tables, or breadboards. For N-LHP and N-LHR series, please mount the laser at either end of the body indicated by shading.

Random or 500:1 Polarization

We have models whose outputs are either polarized or randomly polarized. Due to the random fluctuation of the polarization state of the beam, it is not recommended to use a polarizer with a random polarization laser for applications where polarized light is required. The laser with the polarized output has a vertical polarization direction, when the shutter control is shown at the top. 

Optimized Cavity Mirror Performance

Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.

HeNe Laser Advantages

HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. HeNe lasers offer a stable optical output over lifetimes greater than 20,000 hours and are insensitive to optical feedback.

Applications

  • Laser Alignment
  • Metrology
  • Particle Measurement
  • Velocimetry
  • Flow Cytometry
  • Confocal microscopy