|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > HeNe Lasers - Infrared

HeNe Lasers - Infrared
HeNe Lasers - Infrared

  • Optimized cavity mirror performance and quality
  • Excellent power and thermal stability due to robust tube design
  • Low beam pointing drift (after 20 minute warm-up)
  • Power supply included
  • Available with 1.15 µm, 1.52 µm, and 3.39 µm
Applications
  • Infrared Interferometry
  • Wavelength reference
  • Fiber optic line testing

Product Description Product Detail Specifications
Product Description
Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm (see HeNe Lasers - Green 543 nm), 632.8 nm (see HeNe Lasers - Red 633 nm), 1.15 µm, 1.52 µm, and 3.39 µm, that combine both high performance and affordability. The infrared (IR) HeNe laser product family offers TEM00 mode output beam at 1.15 µm, 1.52 µm, and 3.39 µm. All are available with 500:1 linear polarization. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.


Ordering Information
 Quantity Model Description Price
  R-30544 HeNe Laser, 1.15 µm, 2.0 mW, 500:1 Polarization 
  R-30542 HeNe Laser, 1.52 µm, 1.0 mW, 500:1 Polarization 
  R-32172 HeNe Laser, 3.39 µm, 2.0 mW, 500:1 Polarization 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .