|
|
Product Description
Product Detail
Specifications
|
Product Description
Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm, 632.8 nm, 1.15 µm, 1.52 µm, and 3.39 µm, that combine both high performance and affordability. The green HeNe laser product family offers TEM00 and higher order mode structures at 543 nm. All are available in either linear or random polarization. The 543 nm wavelength is highly visible (near photopic vision peak), making this wavelength ideal for alignment applications. In addition, the green He-Ne lasers find its place in many biophotonic applications. We offer products with power levels ranging from 0.5 mW to 2.0 mW. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.
Newport offers a complete line of Helium-Neon (He-Ne or HeNe) Lasers, at the wavelengths of 543 nm, 632.8 nm, 1.15 µm, 1.52 µm, and 3.39 µm, that combine both high performance and affordability. The green HeNe laser product family offers TEM00 and higher order mode structures at 543 nm. All are available in either linear or random polarization. The 543 nm wavelength is highly visible (near photopic vision peak), making this wavelength ideal for alignment applications. In addition, the green He-Ne lasers find its place in many biophotonic applications. We offer products with power levels ranging from 0.5 mW to 2.0 mW. Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | R-30967 | HeNe Laser, 543 nm, 0.5 mW, Random Polarization | | | | R-30968 | HeNe Laser, 543 nm, 0.5 mW, 500:1 Polarization | | | | R-30528 | HeNe Laser, 543 nm, 1.5 mW, 500:1 Polarization | | | | R-30972 | HeNe Laser, 543 nm, 2.0 mW, Random Polarization | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|