The all new 1917-R RoHS compliant Laser Power Meter was designed to be the best tool in industry for laser alignment. The ultrafast digital needle design with a large 77 X 58 mm LCD display and a backlight (enabled with an AC adapter) reacts to laser power change even faster than a standard analog power meter, thereby achieving optimal alignment more quickly and easily. The user can choose one of three different display modes for the most appealing view. The display area is conveniently divided into the analog needle and the digital display, so use the needle for a coarse alignment and use the digital display for the final fine tuning and data recording.
Now available are the LAKIT series laser tuning kits. Seven different models of kits are available with each kit including a thermopile or semiconductor detector, 1917-R, post, post holder and clamp all at an excellent price. The LAKIT-THERM-30W model is a perfect replacement for the obsolete 407A. See the Related Products tab for more information.
For an overview of Newport's optical power meter and detector offering,see Optical Power and Energy Meter Selection Guide and see Low Power Sensor Selection Guide.
Note: The 1917-R ships with an AC adapter.
LAKIT-SL-2W