|
|
| HVM Series Vertical-Drive Kinematic Optical Mounts |
|
|
 (left to right) HVM-.5, HVM-1, A-1.25-1RR, A-HVM
|
- Unique ball-and-wedge design
- Precision 80- and 100-TPI versions
- Lockable actuators
- Compact and robust design
|
| Applications |
- Laser Cavities
- Optical Sub-assemblies
- Limited Space Applications
|
|
|
|
Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
The HVM Series is a kinematic optical mount unlike any optical mount in its class. The HVMs unique ball-and-wedge drive mechanism enhances the overall performance of the optical mount by reducing stiction and backlash to negligible levels while maintaining a compact and robust package. This unique drive mechanism also allows substantial angular tilt without adjustment screws protruding from the back of the mount, where fingers can block the beam. At a scant 0.75 in. (0.68 for HVM-.5) thickness the HVM can be placed in optical systems requiring minimum footprint. Newports in-line spring mechanism provides targeted tension at appropriate points to ensure the HVM is stable both short- and long-term. The high resolution adjustment screws have a locking mechanism to prevent inadvertent adjustment. This same mechanism provides the ability to customize the feel/tension of each adjustment.
The HVM Series is a kinematic optical mount unlike any optical mount in its class. The HVMs unique ball-and-wedge drive mechanism enhances the overall performance of the optical mount by reducing stiction and backlash to negligible levels while maintaining a compact and robust package. This unique drive mechanism also allows substantial angular tilt without adjustment screws protruding from the back of the mount, where fingers can block the beam. At a scant 0.75 in. (0.68 for HVM-.5) thickness the HVM can be placed in optical systems requiring minimum footprint. Newports in-line spring mechanism provides targeted tension at appropriate points to ensure the HVM is stable both short- and long-term. The high resolution adjustment screws have a locking mechanism to prevent inadvertent adjustment. This same mechanism provides the ability to customize the feel/tension of each adjustment.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
HVM-.5 |
HVM Vertical-Drive Kinematic Optical Mount, 12.7mm |
$126.48 |
Available Today |
HVM-1 |
HVM Vertical-Drive Kinematic Optical Mount, 25.4mm |
$131.58 |
Available Today |
HVM-1i |
HVM Vertical-Drive Kinematic Optical Mount, 25.4mm, Industrial |
$131.58 |
5 Weeks |
A-HVM |
Horizontal Orientation Adaptor For HVM-1 |
$26.52 |
Available Today |
A-1.25-1RR |
Retaining Ring, 19.2mm ID, 1.063-20 Thread, For LH-1, LH1-1R, LPLH-1T, RSP-1T, 481-A & GM-1RA(2, 3) |
$3.57 |
Available Today |
UPA1-.75 |
Mirror Mount Adapter, 25.4mm to 19.05mm Diameter, For Ultima(2) |
$25.81 |
Available Today |
UPA1-.5 |
Mirror Mount Adapter, 25.4mm to 12.7mm Diameter, For Ultima(2) |
$19.99 |
|
2) For HVM-1 only
3) Two rings are required to mount an optic in the stationary back plate (see drawing). |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|