|  
   
  Manual Positioning
    Manual Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Actuators > HR-1 Series Long-Travel High-Resolution Micrometer

HR-1 Series Long-Travel High-Resolution Micrometer
HR-1 Series Long-Travel High-Resolution Micrometer

  • Graduations are 5X finer than on standard micrometers
  • Large diameter knob enables 0.25 mm sensitivity over 25 mm travel
  • Standard mounting diameter and retaining ring

Product Description Specifications Drawings Catalog PDF 3-D Model
Product Description
Newport’s HR-1 Series Long-Travel High-Resolution Micrometer has a sensitivity that is 4X better than most standard micrometers. Its engraved scale reads directly in units of 2 mm, and its large knob allows exceptionally sensitive position adjustment. These micrometers are compatible with all axes of any 462 stage configuration except for side-driven configurations.


Ordering Information
 Quantity Model Description Price
  HR-1 Long Travel, High-Resolution Micrometer 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .