|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Accessories > Multimode Fibers, Graded Index

Multimode Fibers, Graded Index
Multimode Fibers, Graded Index

  • Suitable for light wave communication links and local area networks carrying voice, video and data
  • Standard, high-temperature (up to +375°C) and hermetically sealed fibers
  • Fibers available in any length
  • Standard patch cords available in several different length with various connector terminations

Product Description Specifications Catalog PDF
Product Description
Graded-index multimode fibers, optimized for transmission at 850 and 1300 nm, are available with 50/125, 62.5/125 and 100/140 mm core/cladding diameters, featuring large bandwidth and low attenuation. Standard Communication Grade Fibers have a 250 mm acrylate buffer coating, allowing continuous operation in the -65°C to +135°C* temperature range.
Cabled standard fibers have a 900 mm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket, 3 mm in diameter, provides additional environmental protection. Cabled fibers have an operating temperature of -20°C to +80°C, and are identified by the -C suffix in their model number.
High-temperature, multimode communication grade fibers are also available. The polyimide buffer coating applied to these fibers extends their upper operating range to +375°C and increases their chemical and abrasion resistance, enabling their use in harsher environments. High-temperature fibers are identified by the -T suffix in their model number.
Hermetically sealed multimode communication grade fibers are for applications in the harshest humidity and temperature environments. In these fibers, a carbon coating is deposited directly on the fiber cladding, followed by a polyimide coating, further enhancing the fibers’ resilience. These fibers ...


Fiber Ordering Information (bare fiber, no connectorization)
 Quantity (m) Model Description Price (1-25m)
  F-MSD Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50mm Core, 125mm Cladding  
  F-MSD-C Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50mm Core, 125mm Cladding, Cabled  
  F-MSD-T Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50mm Core, 125mm Cladding, High Temp. 
  F-MFD Multimode Fiber, Graded, 850/1300nm, 0.275 NA, 62.5mm Core, 125mm Cladding  
  F-MFD-C Multimode Fiber, Graded, 850/1300nm, 0.275 NA, 62.5mm Core, 125mm Cladding, Cabled  
  F-MFD-T Multimode Fiber, Graded, 850/1300nm, 0.275 NA, 62.5mm Core, 125mm Cladding, High Temp. 
  F-MLD Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding  
  F-MLD-C Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding, Cabled  
  F-MLD-T Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding, High Temp. 
  F-MLD-H Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding, Sealed  


Patchcord Ordering Table
 Quantity Model Description Price
  F-MSD-C-1SMA Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 1m, SMA to SMA Connector  
  F-MSD-C-2SMA Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 2m, SMA to SMA Connector  
  F-MSD-C-15SMA Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 15m, SMA to SMA Connector  
  F-MSD-C-1FC Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 1m, FC to FC Connector  
  F-MSD-C-3FC Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 3m, FC to FC Connector  
  F-MFD-C-1SMA Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, SMA to SMA Connector  
  F-MFD-C-2SMA Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 2m, SMA to SMA Connector  
  F-MFD-C-1FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, FC to FC Connector  
  F-MFD-C-3FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 3m, FC to FC Connector  
  F-MFD-C-5FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 5m, FC to FC Connector  
  F-MFD-C-10FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 10m, FC to FC Connector  
  F-MFD-C-1ST Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, ST to ST Connector  
  F-MFD-C-3ST Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 3m, ST to ST Connector  
  F-MLD-C-1SMA Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 1m, SMA to SMA Connector  
  F-MLD-C-2SMA Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, SMA to SMA Connector  
  F-MLD-C-2SMA-NC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, SMA Connector to Bare Fiber  
  F-MLD-C-1FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 1m, FC to FC Connector  
  F-MLD-C-2FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, FC to FC Connector  
  F-MLD-C-5FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 5m, FC to FC Connector  
  F-MLD-C-10FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 10m, FC to FC Connector  
  F-MLD-C-2FC-NC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, FC Connector to Bare Fiber  
  F-MLD-C-2ST-NC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, ST Connector to Bare Fiber  

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .