Product Description
Our Glan-Thompson Calcite Polarizers provide high purity linear polarization for broadband sources or multiple laser wavelengths for lower power applications. Their 14°-16° acceptance angle allows them to be used in highly converging or diverging beams. The housing mounts into our standard 25.4 mm holders, and the polarizers are offered with broadband AR coatings for the visible and NIR regions.
Our Glan-Thompson Calcite Polarizers provide high purity linear polarization for broadband sources or multiple laser wavelengths for lower power applications. Their 14°-16° acceptance angle allows them to be used in highly converging or diverging beams. The housing mounts into our standard 25.4 mm holders, and the polarizers are offered with broadband AR coatings for the visible and NIR regions.