|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Glan-Laser Calcite Polarizers

Glan-Laser Calcite Polarizers
Glan-Laser Calcite Polarizers

  • Superior broadband performance
  • Extinction ratio >100,000:1
  • Air-spaced for high laser damage resistance
  • Low wavefront distortion
  • Best select-grade calcite

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Detail

Our Glan-Laser Calcite Polarizers are designed for demanding applications requiring extreme polarization purity and high resistance to laser damage. Glan-laser polarizers are air-spaced, select-grade calcite prism pairs with the prism interface angles optimized for minimum insertion loss. Two escape ports provide an exit for the rejected polarization component, avoiding dangerous absorption of laser power by the polarizer housing. This allows these polarizers to be used in Q-switched laser cavities and other multiple pass applications.

To maximize transmission, these polarizers are offered with a choice of three broadband antireflection coatings or a special V-coating for 1064 nm. The housing has been designed to mount into our standard 25.4 mm optic holders, rotary stages, and precision positioning components. The output polarization axis is clearly marked on the housing.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .