Gimbal Optical Mirror Mounts

Mirror Size Supported?

A good place to continue narrowing your selection of Gimbal Mirror Mounts is with the size of the mirror or optic used in your your application.

Select by Mirror Size Requirement

0.5 in. (12.7 mm) Diameter 1.0 in. (25.4 mm) Diameter 2.0 in. (50.8 mm) Diameter > 2.0 in. (50.8 mm) Diameter
9874K 9812 9853 OM-sl8abm-S

Drive Type Required?

Our gimbal mirror mounts come equiped with three types of drives. Allen-Key versions are adjusted using an allen wrench. Knob versions can be adjusted by hand. Micrometer versions can be adjusted by hand and provide a scale for repeatable adjustments. We also offer versions that do not include a pre-installed drive, so you can provide your own or add a motorized actuator.

Select by Drive Type

Allen-Key Knob Micrometer Drive Not Included
U100-G2H U100-G2K SL25.4BM U200-G

Gimbal Optical Mirror Mount Families

Already familiar with our Gimbal mirror mounts, or have a particular mirror mount technology in mind? Below are our mirror mount families with Gimbal adjustment mechanisms.

Select by Family

High Stability Steel Gimbal Optic Mounts VGM Vertical-Drive Gimbal Mirror Mounts Aperture-Thru Gimbal Mirror Mounts Gimbal Mirror Mounts
SL101.6BD OM-vgm_1bd_2bd-S U200-G2K OM-sl8abm-S
Translating Kinematic Gimbal Mirror Mounts Clear Edge Gimbal Mirror Mounts Tiny Gimbal Mirror Mounts Low-distortion Axial Clamping Gimbal Mirror Mounts
9812 U100-ACG-3K-NL 9874K 605-4