|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Gas & Vapor Reference Cells Wavelength Reference Standard

Gas & Vapor Reference Cells Wavelength Reference Standard
Gas & Vapor Reference Cells Wavelength Reference Standard

  • 633 nm
  • 770 nm
  • 780 nm & 795 nm
  • 852 nm
  • Multiple-line Cells (Refer to Tables)

Product Description Product Detail Catalog PDF 3-D Model
Product Description
The Newport Gas and Vapor Reference Cells are offered in various configurations and elements, and will create a molecular absorption at specific wavelengths when used in conjunction with a broadband light source. They are an intrinsic wavelength reference standard for any spectral based measuring device or instrument. See reference table below for descriptions and absorption lines for each gas type.


Reference Cell Specifications and Ordering Instructions
 Quantity Model Description Price
   Vapor Reference Cells 
  2010-I Vapor Reference Cell, Iodine, 633 nm, 25 x 76 mm 
  2010-K Vapor Reference Cell, Potassium, 770 nm, 13 x 51 mm 
  2010-RB-01 Vapor Reference Cell, Rubidium, 780 & 795 nm, 25 x 25 mm 
  2010-RB-02 Vapor Reference Cell, Rubidium, 780 & 795 nm, 25 x 51 mm 
  2010-RB-03 Vapor Reference Cell, Rubidium, 780 & 795 nm, 25 x 76 mm 
  2010-CS-01 Vapor Reference Cell, Cesium, 852 nm, 25 x 25 mm 
  2010-CS-02 Vapor Reference Cell, Cesium, 852 nm, 25 x 51 mm 
  2010-CS-03 Vapor Reference Cell, Cesium, 852 nm, 25 x 76 mm 
   Gas Reference Cells 
  2010-AC12 Gas Reference Cell, Acetylene, 8 x 51 mm(1)—see table 
  2010-HCN Gas Reference Cell, Hydrogen Cyanide, 7 x 75 mm(2)—see table 
  Accessories 
  LCM-2 Self-Centering Lens Mount, 3.2 to 50.8mm Diameter Optics, 58.9mm Axis Height 

1) 225 ±10% Torr internal pressure

2) 100 ±10% Torr internal pressure
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .