Whether you need the flexibility of multiple wavelengths from a single laser, the stability inherent in an atomic transition, or the confidence that comes from keeping an established process, there are many reasons for selecting a Gas Laser for your research or equipment manufacturing needs. Be it a water-cooled ion laser for high power visible or UV, an air-cooled ion laser for lower power visible, a nitrogen laser for nanosecond UV pulses, or helium-neon red and green lasers, Spectra-Physics gas lasers have been the right choice for longer than anyone else has been in the business.
Selecting a Gas Laser
Click Gas Lasers to shop or browse all of our standard models, or select a product family below for more information.
| Helium-Neon (HeNe) Lasers |
Features and Benefits |
 |
Helium-Neon (HeNe) Lasers - Red 633 nm |
Wide selection of power levels ranging 0.5 35 mW Optimized cavity mirror performance and quality Excellent power and thermal stability due to robust tube design Low beam pointing drift (after 20 minute warm-up) Power supply included |
 |
Helium-Neon (HeNe) Lasers - Green 543 nm |
Optimized cavity mirror performance and quality Excellent power and thermal stability due to robust tube design Low beam pointing drift (after 20 minute warm-up) Power supply included Power levels ranging 0.5 2.0 mW |
 |
Helium-Neon (HeNe) Lasers - Infrared |
Optimized cavity mirror performance and quality Excellent power and thermal stability due to robust tube design Low beam pointing drift (after 20 minute warm-up) Power supply included Available with 1.15 µm, 1.52 µm, and 3.39 µm |
 |
Stabilized Helium-Neon (HeNe) Laser - Frequency and Intensity |
Stabilized HeNe laser operating in either stable-frequency or stable-intensity mode Long term (8 hr) frequency drift 3 MHz maximum Typical intensity stability better than 0.2% absolute (1 hour) Superior output power (> 1.5 mW) from single line, linearly polarized output Long coherence length |
| Argon, Krypton and Mixed Gas Ion Lasers |
Applications |
 |
Argon, Krypton, and Mixed-Gas Ion Lasers |
Laser pumping Raman spectroscopy Laser-doppler velocimetry Flow cytometry Confocal microscopy |