|
|
|
|
|
(left) GON40-L, GON40-U and (right) GON65-L
|
-
Up to ±10° of rotation with secure locking mechanism- Interchangable manual or motorized drives
- Stackable with common rotation point for two orthogonal axes
- Patented design (U.S. Patent 6,601,524)
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
Goniometers rotate an object about a point located over the center of the top platform and the rotation point is unobstructed by the goniometer itself. GON Series Goniometers utilize an actuator-driven precision dovetail slide. A precision adjustment screw, a micrometer, or a motorized actuator can drive them. The GON40 Goniometers have ±5° of rotational motion when used with a 13 mm travel actuator. The GON65-U upper goniometer has ±10° of rotational motion when used with a 25 mm travel actuator, and ±5° of motion when used with a 13 mm travel actuator. The GON65-L lower goniometer has ±5° of motion when used with a 25 mm travel actuator, and ±3° of motion when used with a 13 mm travel actuator. The motion on both goniometers can be securely locked using a hex screw on the side of the goniometer.
Goniometers rotate an object about a point located over the center of the top platform and the rotation point is unobstructed by the goniometer itself. GON Series Goniometers utilize an actuator-driven precision dovetail slide. A precision adjustment screw, a micrometer, or a motorized actuator can drive them. The GON40 Goniometers have ±5° of rotational motion when used with a 13 mm travel actuator. The GON65-U upper goniometer has ±10° of rotational motion when used with a 25 mm travel actuator, and ±5° of motion when used with a 13 mm travel actuator. The GON65-L lower goniometer has ±5° of motion when used with a 25 mm travel actuator, and ±3° of motion when used with a 13 mm travel actuator. The motion on both goniometers can be securely locked using a hex screw on the side of the goniometer.
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | GON40-U | Upper Goniometer, 1.57 x 1.57 x 0.79 in, 0.59 in. Rotation Axis Height, ±5° Travel | | | | GON40-L | Lower Goniometer, 1.57 x 1.57 x 0.79 in, 1.38 in. Rotation Axis Height, ±5° Travel | | | | GON65-U | Upper Goniometer, 2.56 x 2.56 x 1.18 in, 1.97 in. Rotation Axis Height, ±5° Travel | | | | GON65-L | Lower Goniometer, 2.56 x 2.56 x 1.18 in, 3.15 in. Rotation Axis Height, ±3° Travel | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-GON40-U | Upper Goniometer, 40 x 40 x 20mm, 15mm Rotation Axis Height, ±5° Travel, Metric | | | | M-GON40-L | Lower Goniometer, 40 x 40 x 20mm, 35mm Rotation Axis Height, ±5° Travel, Metric | | | | M-GON65-U | Upper Goniometer, 65 x 65 x 30mm, 50mm Rotation Axis Height, ±5° Travel, Metric | | | | M-GON65-L | Lower Goniometer, 65 x 65 x 30mm, 80mm Rotation Axis Height, ±3° Travel, Metric | |
| * Recommended 13mm Actuators are listed below. The GON65-U range is extended to ±10°, GON65-L range is extended to ±5° when using a 25mm Actuator.
U.S. Patents 6,601,524 | |
Recommended Actuators | | Quantity | Model | Description | Price | | 13mm Manual Drives | | | AJS100-0.5 | AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm | | | | AJS127-0.5 | AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm | | | | SM-13 | Vernier Micrometer, 13mm Travel, 9 lb Load Capacity | | | | HR-13 | High-Resolution Micrometer, 0.5mm Sensitivity, 13mm Travel | | | 13mm Motorized Drives | | | PZA12 | NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel | | | | CMA-12CC | 12.5 mm Travel Open-loop DC CMA Actuator | | | | CMA-12PP | 12.5 mm Travel Open-loop Stepper CMA Actuator | | | | CMA-12CCCL | 12.5 mm Travel Closed-loop DC Servo CMA Actuator | | | 25mm Actuators for Extending GON65 Range | | | AJS100-1 | AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm | | | | SM-25 | Vernier Micrometer, 25mm Travel, 23 lb Load Capacity | | | | LTA-HL | Motorized actuator, high load version, 25 mm travel | | | | CMA-25CC | 25 mm Travel Open-loop DC CMA Actuator | | | | CMA-25PP | 25 mm Travel Open-loop Stepper CMA Actuator | | | | CMA-25CCCL | 25 mm Travel Closed-loop DC Servo CMA Actuator | |
| |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|