|  
   
  Manual Positioning
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > GON Series Goniometers

GON Series Goniometers
GON Series Goniometers
(left) GON40-L, GON40-U and (right) GON65-L

  • Up to ±10° of rotation with secure locking mechanism
  • Interchangable manual or motorized drives
  • Stackable with common rotation point for two orthogonal axes
  • Patented design (U.S. Patent 6,601,524)

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
Goniometers rotate an object about a point located over the center of the top platform and the rotation point is unobstructed by the goniometer itself. GON Series Goniometers utilize an actuator-driven precision dovetail slide. A precision adjustment screw, a micrometer, or a motorized actuator can drive them.
The GON40 Goniometers have ±5° of rotational motion when used with a 13 mm travel actuator. The GON65-U upper goniometer has ±10° of rotational motion when used with a 25 mm travel actuator, and ±5° of motion when used with a 13 mm travel actuator. The GON65-L lower goniometer has ±5° of motion when used with a 25 mm travel actuator, and ±3° of motion when used with a 13 mm travel actuator. The motion on both goniometers can be securely locked using a hex screw on the side of the goniometer.


Ordering Information
 Quantity Model Description Price
  GON40-U Upper Goniometer, 1.57 x 1.57 x 0.79 in, 0.59 in. Rotation Axis Height, ±5° Travel 
  GON40-L Lower Goniometer, 1.57 x 1.57 x 0.79 in, 1.38 in. Rotation Axis Height, ±5° Travel 
  GON65-U Upper Goniometer, 2.56 x 2.56 x 1.18 in, 1.97 in. Rotation Axis Height, ±5° Travel 
  GON65-L Lower Goniometer, 2.56 x 2.56 x 1.18 in, 3.15 in. Rotation Axis Height, ±3° Travel 


Ordering Information, Metric
 Quantity Model Description Price
  M-GON40-U Upper Goniometer, 40 x 40 x 20mm, 15mm Rotation Axis Height, ±5° Travel, Metric 
  M-GON40-L Lower Goniometer, 40 x 40 x 20mm, 35mm Rotation Axis Height, ±5° Travel, Metric 
  M-GON65-U Upper Goniometer, 65 x 65 x 30mm, 50mm Rotation Axis Height, ±5° Travel, Metric 
  M-GON65-L Lower Goniometer, 65 x 65 x 30mm, 80mm Rotation Axis Height, ±3° Travel, Metric 

* Recommended 13mm Actuators are listed below. The GON65-U range is extended to ±10°, GON65-L range is extended to ±5° when using a 25mm Actuator.

U.S. Patents 6,601,524

Recommended Actuators
 Quantity Model Description Price
 13mm Manual Drives
  AJS100-0.5 AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm 
  AJS127-0.5 AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm 
  SM-13 Vernier Micrometer, 13mm Travel, 9 lb Load Capacity 
  HR-13 High-Resolution Micrometer, 0.5mm Sensitivity, 13mm Travel  
 13mm Motorized Drives
  PZA12 NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel 
  CMA-12CC 12.5 mm Travel Open-loop DC CMA Actuator 
  CMA-12PP 12.5 mm Travel Open-loop Stepper CMA Actuator 
  CMA-12CCCL 12.5 mm Travel Closed-loop DC Servo CMA Actuator 
 25mm Actuators for Extending GON65 Range
  AJS100-1 AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm 
  SM-25 Vernier Micrometer, 25mm Travel, 23 lb Load Capacity 
  LTA-HL Motorized actuator, high load version, 25 mm travel 
  CMA-25CC 25 mm Travel Open-loop DC CMA Actuator 
  CMA-25PP 25 mm Travel Open-loop Stepper CMA Actuator 
  CMA-25CCCL 25 mm Travel Closed-loop DC Servo CMA Actuator 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .