|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > GON Series Anti-Backlash Goniometric Rotation Stages

GON Series Anti-Backlash Goniometric Rotation Stages
GON Series Anti-Backlash Goniometric Rotation Stages
(left) GON40-L, GON40-U and (right) GON65-L

  • Up to ±10° of rotation with secure locking mechanism
  • Interchangable manual or motorized drives
  • Stackable with common rotation point for two orthogonal axes
  • Patented design (U.S. Patent 6,601,524)

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Detail

Goniometeric stages rotate an object about an axis, which is unobstructed by the stage itself, located over the center of the top platform. GON Series Goniometeric Rotation Stages utilize an actuator-driven precision dovetail slide and are spring-loaded to reduce the backlash commonly found in similar worm-grear driven stages. The spring-loaded design has the additional advantage of interchangable actuators which allow selection of adjustment sensitivities from a variety of actuators such as precision adjustment screws, differential micrometers, or motorized actuators. Like-sized GON Series stages can be used alone or stacked. In a stacked configuration, the axes of rotation will intersect with eachother for orthogonal motion about a common point in space.

The GON40 Goniometric Stages have ±5° of rotational motion when used with a 13-mm travel actuator. The GON65-U upper stage has ±10° of rotational motion when used with a 25-mm travel actuator, and ±5° of motion when used with a 13 mm travel actuator. The GON65-L lower stage has ±5° of motion when used with a 25-mm travel actuator, and ±3° of motion when used with a 13-mm travel actuator. The motion on both goniometric stages can be securely locked using a hex screw on the side of the stage.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .