Goniometeric stages rotate an object about an axis, which is unobstructed by the stage itself, located over the center of the top platform. GON Series Goniometeric Rotation Stages utilize an actuator-driven precision dovetail slide and are spring-loaded to reduce the backlash commonly found in similar worm-grear driven stages. The spring-loaded design has the additional advantage of interchangable actuators which allow selection of adjustment sensitivities from a variety of actuators such as precision adjustment screws, differential micrometers, or motorized actuators. Like-sized GON Series stages can be used alone or stacked. In a stacked configuration, the axes of rotation will intersect with each other for orthogonal motion about a common point in space.
The GON40 Goniometric Stages have ±5° of rotational motion when used with a 13-mm travel actuator. The GON65-U upper stage has ±10° of rotational motion when used with a 25-mm travel actuator, and ±5° of motion when used with a 13 mm travel actuator. The GON65-L lower stage has ±5° of motion when used with a 25-mm travel actuator, and ±3° of motion when used with a 13-mm travel actuator. The motion on both goniometric stages can be securely locked using a hex screw on the side of the stage.
RS40 with motorized GON40-L stack using NanoPZ actuators
Recommended Actuators
|
Model |
Description |
| 13mm Manual Drives |
| AJS100-0.5
|
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 100 TPI, Side Lock |
| AJS127-0.5
|
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 127 TPI, Side Lock |
| SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| HR-13
|
High Resolution Micrometer, 0.5 µm Sensitivity, 13 mm Travel |
| 13mm Motorized Drives |
| PZA12
|
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
| TRA12CC
|
Miniature Motorized Actuator, 12 mm Travel, DC Servo motor |
| TRA12PPD
|
Miniature Motorized Actuator, 12 mm Travel, Stepper Motor, 25-pin D-Sub |
| 25mm Actuators For Extending GON65 Range |
| AJS100-1
|
High Precision Small Knob Adjustment Screw, 25.4 mm Travel, 100 TPI, Side Lock |
| SM-25
|
Vernier Micrometer, 25 mm Travel, 23 lb Load Capacity, 50.8 TPI |
| TRA25CC
|
Miniature Motorized Actuator, 25 mm Travel, DC Servo Motor |
|
Model |
GON40-L
|
GON40-U
|
GON65-L
|
GON65-U
|
| Material |
Aluminum, black anodized |
Aluminum, black anodized |
Aluminum, black anodized |
Aluminum, black anodized |
| Graduations (°) |
1 |
1 |
1 |
1 |
| Sensitivity (arc sec) |
5 |
8 |
2 |
3 |
| Load Capacity, Horizontal (N) |
22 |
22 |
45 |
45 |
* Angular sensitivity calculated assuming actuator sensitivity is 1 µm