DescriptionSpecifications
Models
Catalog PDF
(left) GON40-L, GON40-U and (right) GON65-L
Goniometeric stages rotate an object about an axis, which is unobstructed by the stage itself, located over the center of the top platform. GON Series Goniometeric Rotation Stages utilize an actuator-driven precision dovetail slide and are spring-loaded to reduce the backlash commonly found in similar worm-grear driven stages. The spring-loaded design has the additional advantage of interchangable actuators which allow selection of adjustment sensitivities from a variety of actuators such as precision adjustment screws, differential micrometers, or motorized actuators. Like-sized GON Series stages can be used alone or stacked. In a stacked configuration, the axes of rotation will intersect with eachother for orthogonal motion about a common point in space.
The GON40 Goniometric Stages have ±5° of rotational motion when used with a 13-mm travel actuator. The GON65-U upper stage has ±10° of rotational motion when used with a 25-mm travel actuator, and ±5° of motion when used with a 13 mm travel actuator. The GON65-L lower stage has ±5° of motion when used with a 25-mm travel actuator, and ±3° of motion when used with a 13-mm travel actuator. The motion on both goniometric stages can be securely locked using a hex screw on the side of the stage. |
Specifications
| | |
| Material | Aluminum | Aluminum, black anodized |
| Graduations | 1 ° | 1 ° |
| Sensitivity* | Upper, 8 arc sec; Lower, 5 arc sec | Upper, 3 arc sec; Lower, 2 arc sec |
| Load Capacity, Horizontal [lb (N)] | 5 (22) | 10 (45) |
* Angular sensitivity calculated assuming actuator sensitivity is 1 µm
| | Model | Description |
|
AJS100-0.5
|
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm
|
|
AJS100-1
|
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm
|
|
AJS127-0.5
|
AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm
|
|
CMA-12CC
|
Compact Motorized Actuator, 12.5 mm Travel, Open-loop DC Servo, CMA Series
|
|
CMA-12CCCL
|
Compact Motorized Actuator, 12.5 mm Travel, Closed-loop DC Servo, CMA Series
|
|
CMA-12PP
|
Compact Motorized Actuator, 12.5 mm Travel, Stepper Motor, CMA Series
|
|
CMA-25CC
|
Compact Motorized Actuator, 25 mm Travel, Open-loop DC Servo, CMA Series
|
|
CMA-25CCCL
|
Compact Motorized Actuator, 25 mm Travel, Closed-loop DC Servo, CMA Series
|
|
CMA-25PP
|
Compact Motorized Actuator, 25 mm Travel, Stepper Motor, CMA Series
|
|
GON40-L
|
Lower Goniometer, 1.57 x 1.57 x 0.79in, 1.38in Rotation Axis Height, ±5° Travel
|
|
GON40-U
|
Upper Goniometer, 1.57 x 1.57 x 0.79in, 0.59in Rotation Axis Height, ±5° Travel
|
|
GON65-L
|
Lower Goniometer, 2.56 x 2.56 x 1.18in, 3.15in Rotation Axis Height, ±3° Travel
|
|
GON65-U
|
Upper Goniometer, 2.56 x 2.56 x 1.18in, 1.97in Rotation Axis Height, ±5° Travel
|
|
HR-13
|
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel
|
|
M-GON40-L
|
Lower Goniometer, 40 x 40 x 20mm, 35mm Rotation Axis Height, ±5° Travel, Metric
|
|
M-GON40-U
|
Upper Goniometer, 40 x 40 x 20mm, 15mm Rotation Axis Height, ±5° Travel, Metric
|
|
M-GON65-L
|
Lower Goniometer, 65 x 65 x 30mm, 80mm Rotation Axis Height, ±3° Travel, Metric
|
|
M-GON65-U
|
Upper Goniometer, 65 x 65 x 30mm, 50mm Rotation Axis Height, ±5° Travel, Metric
|
|
PZA12
|
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel
|
|
SM-13
|
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity
|
|
SM-25
|
Vernier Micrometer, 25mm Travel, 23 lb Load Capacity
|