|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Focusing and Imaging Beam Probes for Oriel® Fiber Bundles

Focusing and Imaging Beam Probes for Oriel® Fiber Bundles
Focusing and Imaging Beam Probes for Oriel<sup>&#174;</sup> Fiber Bundles
Focusing Beam Probe

  • Focus or image input or output of glass fiber bundles
  • Efficient optical system

Product Description Product Detail Catalog PDF
Product Description
The Focusing Beam probes focus the output of our Fused Silica Fiber Bundles. The fiber bundle is placed one focal length from Lens 1, to produce a collimated beam. This collimated beam is focused one focal length from Lens 2. The working distance is 7 mm less than the focal length of Lens 2. Lens 1 is a 19 mm focal length, F/1.7 fused silica lens, and is included with the probe. Choose lens 2 from the Lenses Ordering Information Table, based on the image magnification and working distance required. The nominal magnification is defined as the ratio of the focal lengths of Lens 2 to Lens 1. We offer two models; the 77662 has a shutter that completely closes off the beam. The less expensive 77646 does not include a light shutter.
The Imaging Beam probe images the output from Oriel® Glass Fiber Bundles (for liquid light guides, see Collimating Probes for Oriel® Liquid Light Guides). It uses a complex lens (Lens 1) to collect the light, and a second lens, Lens 2, to re-image the end of the fiber bundle one focal length away. You can re-image at 1:1, 2 mm from the end of the probe, ...


Ordering Information

Focusing Beam Probes
 Quantity Model Description Price
  77646 Focusing and Imaging Beam Probe for Fiber Bundle, Fused Silica 
  77662 Focusing and Imaging Beam Probe for Fiber Bundle, Fused Silica, Shutter 


Lens 2 Options for Focusing Beam Probes
(The focusing assemblies include a 19 mm focal length lens; choose a second lens from the table below, based on the image magnification and working distance required.)
 Quantity Model  Lens Focal Length (mm) Working Distance (mm)* Magnification* Output Beam**
(F/#)
 Price
  41210 19 12 1 1.7 
  41220 25 18 1.3 2.3 
  41230 38 31 2 3.4 
  41240 50 43 2.6 4.5 
  41250 75 68 3.9 6.8 


Imaging Beam Probe
 Quantity Model Description Price
  77651 Imaging Beam Probe for Fiber Bundle, Glass,  


Lens 2 Options for Imaging Beam Probe
(The imaging assembly includes a complex lens; choose a second lens from the table below based on the image magnification and working distance required.)
 Quantity Model Lens Focal Length (mm) Working Distance (mm)* Magnification* Output Beam**
(F/#)
 Price
  40230 38 9 1.4 1.12 
  40250 75 12 1.7 1.4 

*To change working distance and magnification, move the fiber bundle.

**Assumes the beam from the fiber bundle fills Lens 1.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .