|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Flexible Light Shields for Oriel® Light Sources

Flexible Light Shields for Oriel® Light Sources
Flexible Light Shields for Oriel<sup>&#174;</sup> Light Sources
Flexible Light Shield

  • Folds and extends to varying lengths
  • Encloses a system from stray light

Product Description Catalog PDF
Product Description
These light shields are an 11 inch (279 mm) long piece of bellows tubing with a female-flange on one end and a male-flange on the other. They fold and extend from 3 to 11 inches (76 to 279 mm). You can easily remove a flange, cut the tube to a shorter length and re-assemble the flange. We use these tubes to enclose the beam from a light source to a monochromator; these are not intended to absorb high power radiation. We offer two types: the 77356 has standard set screw type flanges. The 71305 has our convenient Quick Connect flanges.


Ordering Information
 Quantity Model Description Price
  77356 Flexible Light Shield, 1.5 Inch Series, 3 to 11 Inch Adjustment, Quick Connect 
  71305 Flexible Light Shield, 1.5 Inch Series, 3 to 11 Inch Adjustment, Set Screw 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .