These mounts hold our circular to circular and circular to rectangular fiber bundles at the input or output of any Oriel® 1.5 inch series component or instrument. They offer 0.5 inch (12.7 mm) adjustment along the optical axis. Once the fiber is positioned properly, it is secured with set screws. Also see our X-Y-Z Flanged Fiber Optic Holder.
Two Types of Mounts
We offer two types of fiber holders:
- The 77357 and 77817 hold circular (11 mm diameter) bundles
- The 77358 holds the rectangular end of our Rectangular to Circular Fiber Optic Bundles at the input of our Model 77330 with an included extension. The 77358 can also be used without the extension to couple directly to the input of any Oriel Monochromator.