These simple mounts have a 1.5 inch series female-flange on one end and a male-flange on the other. They are ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments.
Set Screw and Quick Connect Type
For set-ups that will be broken down frequently, we recommend using a Quick Connect model. These snap on and off male-flanged components without the need for hardware. The set screw models couple to male-flanged components via three set screws. Both types are light tight.