|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fixed Ratio Polarization Maintaining Couplers

Fixed Ratio Polarization Maintaining Couplers
Fixed Ratio Polarization Maintaining Couplers

  • Low insertion loss
  • High polarization isolation
  • Low temperature sensitivity

Product Description Specifications Catalog PDF
Product Description
The F-PMC Series Polarization Maintaining Couplers utilize evanescent wave coupling to provide a fixed ratio 2x2 coupler, with high polarization isolation and low insertion loss.
These couplers enjoy inherent advantages because there is no deformation in the wave-guide cores. Furthermore, since the two optical halves are placed in direct contact with each other these couplers are more resistant to aging and environmental effects.
The F-PMC comes in a small, specially designed silicone rubber package that allows low stress contact of the fiber halves over a broad range of temperatures. Several different wavelength versions are available in 1/99, 10/90 or 50/50 coupling ratios. All the couplers have standard 1m pigtails and FC/APC connectors.


Ordering Information
 Quantity Model Description Price
  F-PMC-488-50 Polarization Maintaining Coupler, 50/50, 488 nm, FC/APC Connectors 
  F-PMC-488-10 Polarization Maintaining Coupler, 10/90, 488nm, FC/APC Connectors 
  F-PMC-514-50 Polarization Maintaining Coupler, 50/50, 514 nm, FC/APC Connectors 
  F-PMC-514-10 Polarization Maintaining Coupler, 10/90, 514 nm, FC/APC Connectors 
  F-PMC-633-50 Polarization Maintaining Coupler, 50/50, 633 nm, FC/APC Connectors 
  F-PMC-633-10 Polarization Maintaining Coupler, 10/90, 633 nm, FC/APC Connectors 
  F-PMC-780-50 Polarization Maintaining Coupler, 50/50, 780 nm, FC/APC Connectors 
  F-PMC-780-10 Polarization Maintaining Coupler, 10/90, 780 nm, FC/APC Connectors 
  F-PMC-780-1 Polarization Maintaining Coupler, 1/99, 780 nm, FC/APC Connectors 
  F-PMC-850-50 Polarization Maintaining Coupler, 50/50, 850 nm, FC/APC Connectors 
  F-PMC-850-10 Polarization Maintaining Coupler, 10/90, 850 nm, FC/APC Connectors 
  F-PMC-850-1 Polarization Maintaining Coupler, 1/99, 850 nm, FC/APC Connectors 
  F-PMC-1060-50 Polarization Maintaining Coupler, 50/50, 1060 nm, FC/APC Connectors 
  F-PMC-1060-10 Polarization Maintaining Coupler, 10/90, 1060 nm, FC/APC Connectors 
  F-PMC-1060-1 Polarization Maintaining Coupler, 1/99, 1060 nm, FC/APC Connectors 
  F-PMC-1310-50 Polarization Maintaining Coupler, 50/50, 1310 nm, FC/APC Connectors 
  F-PMC-1310-10 Polarization Maintaining Coupler, 10/90, 1310 nm, FC/APC Connectors 
  F-PMC-1550-50 Polarization Maintaining Coupler, 50/50, 1550 nm, FC/APC Connectors 
  F-PMC-1550-10 Polarization Maintaining Coupler, 10/90, 1550 nm, FC/APC Connectors 

Newport can supply PM couplers for most wavelengths and ratios, as well as other connector types and fiber pigtail lengths. Contact Newport if what you need is not shown in the ordering table above.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .