|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Lens Holders > Fixed Position Mounts

Fixed Position Mounts
Fixed Position Mounts
(left to right) ID-0.5, MH-2PM, MH-2P, MLH-0.5

  • Mount 0.5 and 0.75 in. (12.7 and 19.1 mm) diameter lenses and mirrors
  • Mount microscope objective lenses
  • Mount iris diaphragms

Product Description Product Detail Drawings Catalog PDF 3-D Model
Product Description
The MH Series Mounts are designed to securely hold 0.75 in. (19.1 mm) and smaller optics. These mounts are ideal for use with post systems as well as our MRL Series mini rails and MT Series compact linear stages.


Ordering Information
 Quantity Model Description Price
  MH-2P Fixed Position Optic Mount, 19.1mm Diameter 
  MLH-0.5 Optic Holder, 12.7mm Diameter 
  A-75-50 Optical Diameter Adapter, 19.1mm to 12.7mm, (0.75 to 0.5 inch) 
  ID-0.5 Iris Diaphragm, 1-11 mm Aperture 
  MH-2PM Microscope Objective Mount 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .