|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Bases and Brackets > Fixed Height Platforms

Fixed Height Platforms
Fixed Height Platforms

  • Stable, fixed height platform for large components
  • Rigid stainless steel posts
  • 4, 6, or 8 in. (100.4, 150.4, or 200.4 mm) height

Product Description Drawings Catalog PDF 3-D Model
Product Description
290 Series Platforms provide stable, fixed-height mounting for large components and assemblies. The platforms are comprised of thick anodized aluminum plates and rigid steel posts with a durable, satin-chrome finish. The top plate has an array of tapped and clearance mounting holes for attaching components; the bottom plate has two rows of clearance holes for tie-down to tables or magnetic bases. Four steel posts connect the plates. All components are available in sets or separately.


Ordering Information

Complete Platforms
 Quantity Model Description Price
  290-4 Complete Platform, Assembly Height 4 in. 
  290-6 Complete Platform, Assembly Height 6 in. 
  290-8 Complete Platform, Assembly Height 8 in. 


Complete Platforms, Metric
 Quantity Model Description Price
  M-290-4 Complete Platform, Assembly Height 100.4 mm, Metric 
  M-290-6 Complete Platform, Assembly Height 150.4 mm, Metric 
  M-290-8 Complete Platform, Assembly Height 200.4 mm, Metric 


Posts Only
 Quantity Model Description Price
  P-3 Post, 3 in., 1/4-20 Thread 
  P-5 Post, 5 in., 1/4-20 Thread 
  P-7 Post, 7 in., 1/4-20 Thread 


Posts Only, Metric
 Quantity Model Description Price
  M-P-3 Post, 75 mm, M6 Thread, Metric 
  M-P-5 Post, 125 mm, M6 Thread, Metric 
  M-P-7 Post, 175 mm, M6 Thread, Metric 


Plates Only
 Quantity Model Description Price
  290-TP Top Plate, 10 in. x 6 in., 33 holes 1/4-20 Thread, 12 holes 1/4-20 CLR. 
  290-BP Top Plate, 10 in. x 6 in., 10 holes 1/4-20 CLR. 


Plates Only, Metric
 Quantity Model Description Price
  M-290-TP Top Plate, 254.0 mm x 152.5 mm, 33 holes M6 Thread, 12 holes M6 CLR., Metric 
  M-290-BP Top Plate, 254.0 mm x 152.5 mm, 10 holes M6 CLR., Metric 


Complete Set
 Quantity Model Description Price
  290-SET Complete platform with set of all post heights 


Complete Set, Metric
 Quantity Model Description Price
  M-290-SET Complete platform with set of all post heights, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .