|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Filter Holders

Filter Holders
Filter Holders
(Left to right) FH-2S (Two stacked together), FH-1R, FH-1S
(Pedestal post sold separately)

  • Fixed or Spring-loaded versions
  • Hold round or square filters
  • Unique spring-loaded arm makes changing filters quick and easy
  • Stackable design allows multiple in-line filters

Product DescriptionProduct DetailDrawingsDownloadsCatalog PDF3-D Model
Product Detail


(Pedestal post sold separately)
FH-2S


FH-2R
FH-1R

The FH-2S Filter Holder is designed to securely mount 2 in. (50.8mm) square filters in a three-sided, spring-loaded, v-groove clamp and still allow for quick and easy interchange of the optic. Simply squeeze on the lower portion of the spring-loaded Delrin arm and insert the filter. When the arm is released, the filter will be held firmly in place. The FH-2S Filter Holder incorporates a counter bored clearance hole in its base, compatible with both 8-32 and M4 screws, allowing for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. And, like the FH-R Series, the FH-2S has two sets of threaded and clearance holes on the face of its base for use in stacking.

The FH-1S Filter Holder is designed to securely mount 1 in. (25.4mm) round filters in a three-sided, spring-loaded, v-groove clamp and still allow for quick and easy interchange of the optic. Simply squeeze on the lower portion of the spring-loaded Delrin arm and insert the filter. When the arm is released, the filter will be held firmly in place. The FH-1S Filter Holder incorporates a counter bored clearance hole in its base, compatible with both 8-32 and M4 Screws, allowing for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. And, like the FH-R series, the FH-2S has two sets of threaded and clearance holes on the face of its base for use in stacking.

FH-R Series Filter Holders offer a convenient, economical system for mounting 0.5 in., 1 in. and 2 in. diameter circular filters. The mounting system consists of a threaded holder with a Delrin retaining ring to hold the optic firmly but gently. The holder incorporates 8-32 and M4 threaded mounting holes for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. The front of the holder also has two clearance holes, which can be used for face mounting or used with a threaded rod (not supplied) to form low-cost optical systems. In addition, the FH-R Series has a set of M3 threaded and clearance holes located on the upper and lower face of the holder for ease in stacking. Two M3 Screws are included with each mount.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .