|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Filter Holders

Filter Holders
Filter Holders
(Left to right) FH-2S (Two stacked together), FH-1R, FH-1S
(Pedestal post sold separately)

  • Fixed or Spring-loaded versions
  • Hold round or square filters
  • Unique spring-loaded arm makes changing filters quick and easy
  • Stackable design allows multiple in-line filters

Product Description Product Detail Drawings Downloads Catalog PDF 3-D Model
Product Description
The FH-1S and -2S Filter Holders are designed to securely hold 1 in. (25.4mm) round filters or 2 in. (50.8mm) square filters (respectively) in a spring-loaded, v-groove clamp and still allow for quick and easy interchange of the optic. Simply squeeze on the lower portion of the spring-loaded Delrin arm and insert the filter. When the arm is released, the filter will be held firmly in place. Stacking multiple holders is achieved by accessing the mounting holes in the base, screws are provided.
FH-R Series Filter Holders offer a convenient, economical system for fixed mounting of 0.5 in., 1 in. and 2 in. diameter round filters. The mounting system consists of a threaded holder with a Delrin retaining ring to hold the optic firmly but gently. FH-R Mounts are also stackable.


Ordering Information
 Quantity Model Description Price
  FH-05R Fixed Filter Holder, 0.5-inch Round 
  FH-1R Fixed Filter Holder, 1-inch Round 
  FH-2R Fixed Filter Holder, 2-inch Round 
  FH-1S Spring-Loaded Filter Holder, 1-inch Round or Square 
  FH-2S Spring-Loaded Filter Holder, 2-inch Round or Square 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .