Fiber Posioner and Alignement Stage Selection Guide

17-080-S

Newport offers a full range of Fiber Positioners and Alignment Stages to meet various experimental requirements. Manual Fiber Alignment Stage types include ULTRALIGNTM Precision Fiber Optic Stages, Flexure Stages, Fiber Optic Couplers for both Single-Mode and Multimode Fibers, Fiber Coupling with GRIN Rod or Ball Lenses, and Fiber Optic Positioners.

Selecting a Fiber Positioner or Fiber Alignment Stage

Click Fiber Positioners and Alignement Stages to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Fiber Alignement Stages Features
PH-561_562_prec-S ULTRAlign™ Precision Fiber Optic Alignment Stages • Stainless steel construction for the ultimate long-term stability
• Hardened steel, crossed roller bearings for high rigidity and precision motion
• Angular deviation better than 100 µrad about any axis — guaranteed
• Compatible with Newport manual and motorized actuators
• Right and left-handed configurations
17-207-S ULTRAlign™ Fiber Optic Tilt Stages and Accessories • Ultra stable stainless steel components
• Huge selection of fiber accessories and positioners
• Modular rail-mounting system for accessories
• Manual or motorized actuator options
466A3 Compact XYZ Fiber Alignment Flexure Stages • Ultra-stable XYZ flexure stage
• Comprehensive selection of fiber-mounting accessories
• Manual or motorized actuator options
• English and metric versions
Fiber-Optic Couplers Features
17-067-S Single-Mode Fiber Couplers • Single-mode coupling approaching theoretical maximum
• Easy to use
• Sub-micron resolution
• Versions for bare, connectorized, or polarization-preserving fibers
17-079-S Precision Single-Mode Fiber Couplers • Single-mode coupling efficiency near theoretical maximum
• Steering lens achieves 0.1 micron resolution
• Free-space laser(F-1015) and laser diode models(F-1015LD)
• Compact, post-mountable design
• M-20X included
17-074-S Surface-Mount Multimode Fiber Couplers • Useful as input couplers or output collimators
• Cost effective conversion sub-assemblies
• Simply swap assemblies to achieve the full functionality of Newport’s Single-Mode Fiber Couplers
17-072-S GRIN Lens Fiber Couplers • Versatile building-block design
• Low-loss laser-fiber or fiber--to-fiber coupling
• Versions for bare, polarization-preserving, and connectorized fibers
Fiber Positioners and Aligners Features
17-088-S Fiber Optic Positioners • Three or five degrees of precision positioning for bare, connectorized, or polarization-preserving fibers
• High-resolution, 100 TPI XYθXθY adjustment screws, 80 TPI Z-adjustment
• Large diameter knobs with integral hex hole for increased sensitivity
• Non-influencing locks to maintain stable alignment
• Wide assortment of interchangeable fiber holders
9131SMfade Post-Mount Singlemode Fiber Aligners • Ultrastable single-mode-fiber positioners with 0.02 µm resolution
• Convenient kit contains everything you need to get started
• Unique compact five-axis stage
9016 Multimode Fiber Aligners • Inexpensive fiber aligners
• Unique flexure design
• Tiny version of our popular single-mode-fiber aligner
Fiber Alignement Accessories Features
PH-561-fh-S ULTRAlign™ Fiber Alignment Accessories • Fiber Accessories for UltraAlign Series
PH-fph_series-S Fiber Chucks and Holders • Securely hold optical fibers from 80 µm to 1 mm in diameter
• Fiber chucks hold fibers in Newport Fiber Positioners and Couplers
• Remove and replace fibers repeatedly without damage
466A-710 Flexure Fiber Alignment Accessories • Fiber Accessories for Flexure Stages
smsmfibe Fiber Aligner Accessories • Convenient fiber-aligner accessories for use with our fiber positioners
• Unique fiber bracket prevents potential fiber-optic chaos and broken fibers
PH-fph-l-S GRIN Lens Holder • Mount gradient index lenses up to 2 mm diameter
• Lens securely held in a V-groove with a spring clip
• Lens holder can be mounted using an MPH Series Post Holder