Newports Fiber Pigtailed Laser Diodes are Fabry-Perot lasers with a single mode or multimode fiber pigtail precisely attached for optimum coupling efficiency.
A multitude of center wavelengths635, 670, 1310 and 1550 nmand power levels are offered in one standard size package, which is also compatible with Newports cost effective 710 Temperature Controlled Mount (see Model 710 TEC Controlled TO-CAN Laser Diode Mount) and legacy 700/700P Mount (see 700 series TE Cooled TO-CAN Laser Diode Mounts). Newport's LDKIT-1.5A-TO laser diode kit (see LDKIT Laser Diode Control Kits) will allow you to set up a flexible laser diode control station within minutes. All laser diodes include a back facet photodiode.
Both single mode and multimode light output versions are offered, having a one-meter, 4/125 µm or 9/125 µm fiber pigtail. All fiber pigtails are terminated with FC/PC fiber optic connectors.
Applications include high-speed data and telecommunications systems and instrumentation, and optical instruments requiring a laser diode light source. The products are backed by 30 day return-for-credit with the products returned in the original sealed bag with no sign of physical damage. (see Electrical Cables and Accessories for a grounding wriststrap).
Warranty
The products are backed by 30 day return-for-credit with the products returned in the original sealed bag with no sign of physical damage.
Related Products
Start using the laser diodes right away with the LDKIT-1.5A-TO laser control kit, see LDKIT Laser Diode Control Kits.
- For a low noise laser diode driver and temperature controller, see Laser Diode Drivers, 500B Series and Model 350B TEC Controller
- For an integrated laser diode driver and a temperature controller instrument, see Laser Diode and Temperature Controller, Model 6100
- For most reliable fiber detectors, see Fiber Optic Detectors
- For a portable power meter with powerful performance, see Optical Power Meter, High-Performance Hand-Held, 1918-R