|
|
| Fiber Pigtailed Laser Diodes |
|
|
|
-
Center wavelengths ranging from 6351550 nm- Single and multimode light output
- Fully compatible with Newports 700P laser diode mount
- Fiber pigtails supplied with FC/PC connectors
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
|
Product Description
Newports Fiber Pigtailed Laser Diodes consist of Fabry-Perot devices, having a fiber pigtail precisely attached for optimum coupling efficiency. A multitude of center wavelengths635, 670, 1310 and 1550 nmand power levels ranging from 0.3 to 6 mW, are offered in one standard size package, which is also compatible with Newports 700P Temperature Controlled Mount. All laser diodes include a back facet photodiode.
Both single and multimode light output versions are offered, having a one-meter, 4/125 mm, 9/125 mm or 50/125 mm fiber pigtail. All fiber pigtails are terminated with FC style fiber optic connectors. Applications include high-speed data and telecommunications systems and instrumentation, and optical instruments requiring a laser diode light source.
Newports Fiber Pigtailed Laser Diodes consist of Fabry-Perot devices, having a fiber pigtail precisely attached for optimum coupling efficiency. A multitude of center wavelengths635, 670, 1310 and 1550 nmand power levels ranging from 0.3 to 6 mW, are offered in one standard size package, which is also compatible with Newports 700P Temperature Controlled Mount. All laser diodes include a back facet photodiode.
Both single and multimode light output versions are offered, having a one-meter, 4/125 mm, 9/125 mm or 50/125 mm fiber pigtail. All fiber pigtails are terminated with FC style fiber optic connectors. Applications include high-speed data and telecommunications systems and instrumentation, and optical instruments requiring a laser diode light source.
| |
|
|
|
|
Specifications and Ordering Information | | Quantity | Model | Price | Center Wavelength (nm) | Wavelength Tolerance (nm) | Power, Fiber Output, Typical (mW) | Current Threshold (mA) | Current, Operating (mA) | Rise/Fall Time (ns) | Operating Temperature | Diameter, Fiber Core/Clad (mm) | Light Output | | | LD-635-11A | | 635 | ±10 | 0.3 | 45 | 55 | 1.5 | -10°C to 40°C | 4/125 | SM | | | LD-635-21B | | 635 | ±10 | 1.2 | 50 | 70 | 1.5 | -10°C to 40°C | 9/125 | MM | | | LD-635-31A | | 635 | ±10 | 1 | 50 | 70 | 1.5 | -10°C to 40°C | 4/125 | SM | | | LD-670-11A | | 670 | ±10 | 0.3 | 35 | 45 | 1.5 | -10°C to 45°C | 4/125 | SM | | | LD-670-21B | | 670 | ±10 | 1.2 | 40 | 60 | 1.5 | -10°C to 45°C | 9/125 | MM | | | LD-1310-31B | | 1310 | ±30 | 1.5 | 20 | 26 | 0.3 | -20°C to 70°C | 9/125 | SM | | | LD-1550-21B | | 1550 | ±15 | 1.5 | 20 | 30 | 0.3 | -20°C to 60°C | 9/125 | SM |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|