|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Fiber Optic Component > Fiber Pigtailed Collimator

Fiber Pigtailed Collimator
Fiber Pigtailed Collimator

  • Single mode and multimode pigtailed fiber collimator
  • Low insertion loss and back-reflection
  • Environmentally stable, small, and economical package
  • ST, FC & SC connector terminations available

Product DescriptionSpecificationsDrawingsCatalog PDF Related Products
Product Description
The economical F-COL Series Pigtail Fiber Collimators consist of a multimode or single-mode fiber pigtail precisely aligned to a Gradient Index (GRIN) lens assembly, which is ideal for collimated light applications. Standard products come with either un-terminated or an FC connector, and additional fiber termination options are available as F-COL-OPT. Please contact Newport for more details.
Each fiber is contained in a glass ferrule, angle polished and AR coated to assure low back-reflection into the fiber pigtail. A protective metal housing sleeve and strain relief boot provide excellent environmental protection to the final assembly.
Applications for a single fiber collimator include laser beam delivery systems, as well as coupling the output of a fiber into a detector. Applications of pairs of collimators include beam expansion systems for lab applications, as well as fiber-to-fiber coupling in compact components. Newport also offers fiber collimators with connector receptacles (see Fiber Optic Collimators).



Ordering Information (see below table for more termination options)
 Quantity  Model  Description  Price
 
Available Today
 F-COL-9-13  Fiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, No Connector  
$59.00
 
2 Weeks
 F-COL-9-13-FCUPC  Fiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/UPC  
$87.00
 
2 Weeks
 F-COL-9-13-FCAPC  Fiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/APC  
$89.00
 
Available Today
 F-COL-9-15  Fiber Pigtailed Collimator, 1550 nm, 9/125 µm Singlemode, No Connector  
$59.00
 
2 Weeks
 F-COL-9-15-FCUPC  Fiber Pigtailed Collimator, 1550 nm, 9/125 µm Singlemode, FC/UPC  
$87.00
 
2 Weeks
 F-COL-9-15-FCAPC  Fiber Pigtailed Collimator, 1550 nm, 9/125 µm Singlemode, FC/APC  
$89.00
 
Available Today
 F-COL-50-15  Fiber Pigtailed Collimator, 1550 nm, 50/125 µm Multimode, No Connector  
$59.00
 
2 Weeks
 F-COL-50-15-FCPC  Fiber Pigtailed Collimator, 1550 nm, 50/125 µm Multimode, FC/PC  
$87.00
 
Available Today
 F-COL-62-13  Fiber Pigtailed Collimator, 1310 nm, 62.5/125 µm Multimode, No Connector  
$59.00
 
2 Weeks
 F-COL-62-13-FCPC  Fiber Pigtailed Collimator, 1310 nm, 62.5/125 µm Multimode, FC/PC  
$87.00
 
Available Today
 F-COL-62-15  Fiber Pigtailed Collimator, 1550 nm, 62.5/125 µm Multimode, No Connector  
$59.00
 
2 Weeks
 F-COL-62-15-FCPC  Fiber Pigtailed Collimator, 1550 nm, 62.5/125 µm Multimode, FC/PC  
$87.00

To order a fiber pigtailed collimator with additional fiber optic connectors, use the following part number scheme:




Please use the collimator model number from the Ordering Information Table above and the connector codes below for a specific configuration.
Note: Connectorized fiber optic collimators cannot be ordered online. Call Newport to obtain pricing and to place an order.

Fiber Optic Connector Options
 Single-mode Connectors(1)  Multimode Connectors
 Style  Code  Style  Code
 ST/UPC  30  ST/PC  25
 FC/UPC  50  FC/PC  45
 FC/APC  55  SC/PC  65
 SC/UPC  70    
 SC/APC  75    

1) Available for 9/125 µm single-mode model only
Example: F-COL-9-13-OPT-50

F-COL-9-13 collimator (9/125 µm) with FC/SPC connector
Note: Fiber optic connector termination costs are non-refundable due to the custom nature of the assembly.

Related Products

Fiber Optic Collimators



Fiber Optic Mating Adapter Sleeves




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .