|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Pigtailed Collimators

Fiber Pigtailed Collimators
Fiber Pigtailed Collimators

  • Single and multimode fiber collimators
  • Low insertion loss and back-reflection
  • Environmentally stable, small package
  • ST, FC & SC connector terminations available

Product Description Specifications Drawings Catalog PDF
Product Description
Model F-COL Series Fiber Pigtailed Collimators consist of a multimode or single-mode fiber precisely aligned to a Gradient Index (GRIN) lens assembly, which is ideal for collimated light applications.
Each fiber is contained in a glass ferrule, angle polished and AR coated to assure low back-reflection into the fiber. A protective metal housing sleeve and strain relief boot provide excellent environmental protection to the final assembly.
Applications for a single fiber collimator include laser beam delivery systems, as well as coupling the output of a fiber into a detector. Applications of pairs of collimators include beam expansion systems for lab applications, as well as fiber-to-fiber coupling in compact components.


Ordering Information
 Quantity Model Description Price
  F-COL-9-13 Fiber Pigtailed Collimator, 1310 nm, 9/125 mm Singlemode, No Connector 
  F-COL-9-15 Fiber Pigtailed Collimator, 1550 nm, 9/125 mm Singlemode, No Connector 
  F-COL-50-13 Fiber Pigtailed Collimator, 1310 nm, 50/125 mm Multimode, No Connector 
  F-COL-50-15 Fiber Pigtailed Collimator, 1550 nm, 50/125 mm Multimode, No Connector 
  F-COL-62-85 Fiber Pigtailed Collimator, 850 nm, 62.5/125 mm Multimode, No Connector 
  F-COL-62-13 Fiber Pigtailed Collimator, 1310 nm, 62.5/125 mm Multimode, No Connector 
  F-COL-62-15 Fiber Pigtailed Collimator, 1550 nm, 62.5/125 mm Multimode, No Connector 

To order a collimator with fiber optic connectors, use the following part number:



Please use the collimator model number from the Ordering Information Table above and the connector codes below for a specific configuration.
Note: Connectorized fiber optic collimators cannot be ordered online. Call Newport to obtain pricing and to place an order.

Fiber Optic Connector Options
 Single-mode Connectors(1) Multimode Connectors
 Style Code Style Code
 ST/SPC 30 ST/PC 25
 FC/SPC 50 FC/PC 45
 FC/APC 55 SC/PC 65
 SC/SPC 70   
 SC/APC 75   

1) Available for 9/125 mm single-mode model only
Example: F-COL-9-13-OPT-50

F-COL-9-13 collimator (9/125 mm) with FC/SPC connector
Note: Fiber optic connector termination costs are non-refundable due to the custom nature of the assembly.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .