The economical F-COL Series Pigtail Fiber Collimators consist of a multimode or single-mode fiber pigtail precisely aligned to a Gradient Index (GRIN) lens assembly, which is ideal for collimated light applications. Standard products come with either un-terminated or an FC connector.
Each fiber is contained in a glass ferrule, angle polished and AR coated to assure low back-reflection into the fiber pigtail. A protective metal housing sleeve and strain relief boot provide excellent environmental protection to the final assembly.
Applications for a single fiber collimator include laser beam delivery systems, as well as coupling the output of a fiber into a detector. Applications of pairs of collimators include beam expansion systems for lab applications, as well as fiber-to-fiber coupling in compact components. Newport also offers fiber collimators with connector receptacles (see Fiber Optic Collimators).
Related Products
Fiber Optic Mating Adapter Sleeves
Specifications
|
Singlemode |
Multimode |
| Insertion Loss, Typical (dB)(1) |
0.2 (typ.), 0.3 (max.) |
0.8 (typ.), 1.0 (max.) |
| Return Loss (dB) |
≥ 55 |
NA |
| Beam Divergence |
≤ 0.25˚ |
≤ 1˚ |
| Acceptance Angle |
≤ 0.15 |
≤ 1 |
| Beam Offset Angle (˚) |
≤ 1 |
| Beam Diameter (mm) |
<0.5 |
≤ 1 |
| Working Distance (cm) |
0.5 - 1.5 |
| Spectral Width (FWHM) |
≥ ± 30 nm |
| Operating Temperature (°C) |
0 - +70 |
| Fiber Dimensions |
9/125 µm |
50/125 or 62.5/125 µm (bare fiber) |
1) Excluding connectors, per collimator pair