|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Optical Fiber and Patch Cable > Single-Mode Fiber, Near UV-VIS

Single-Mode Fiber, Near UV-VIS
Single-Mode Fiber, Near UV-VIS

  • Excellent geometric specifications
  • Designed for single-mode operation in the near UVvisible wavelength range
  • Available in 125 µm clad Diameter
Applications
  • Fiber optic probes
  • Fiber Coupled Helium Cadmium Lasers

Product DescriptionProduct DetailSpecifications Related Products
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

Newport’s new F-NUV-320-K1 fiber is designed for single mode operation in the near ultra-violet region. The single mode design makes this fiber ideal for an array of fiber optic probes used in a variety of UV-VIS spectroscopy applications such as color monitoring, film thickness, chemical and nuclear processing, pharmaceuticals, emission monitoring and other applications in the near UV spectrum.



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity (m)  Model  Description  Price (1-5m)
 
Available Today
 F-NUV-320-K1  UV Single Mode Fiber, 320-450nm, 0.12 NA  
$14.50


Related Products

1918-C (see Optical Power Meter, High-Performance Hand-Held, 1918-C)
(Detector, post, post holder, and clamp sold separately)


• For an accurate and reliable power measurement (see Fiber Optic Detectors)
• Fiber cleavers (see Electronic Fiber Cleavers and Manual Fiber Cleavers)
• Fiber coating strippers (see Fiber Coating Stripper)
• Bare fiber adaptors (see Bare Fiber Adapters)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .