|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Fiber Optic Component > Fiber Optic Switches

Fiber Optic Switches
Fiber Optic Switches

  • Single-mode fiber optic switches
  • 1x2 and 2x2 configurations
  • Low insertion loss and low back-reflection
  • High durability — greater than 10 million cycles

Product DescriptionSpecificationsDrawingsCatalog PDF Related Products
Product Description
The Component-Style Fiber Optic Prism Switches offered by Newport are switches having high durability —greater than 10 million cycles — and low insertion loss. The switch uses a moving prism between fixed collimator pairs, which allows bi-directional operation independent of data rate and signal format. 9/125 and 62.5/125 µm, 1 m long, jacketed fiber pigtails are available on all models. In addition, optional ST, FC and SC fiber connector termination options can be added.
The 1x2 single-mode switches are two position devices that enable channel selection. These non-latching models require a 5V DC switching voltage. Applications include fiber and component testing and optical signal routing.
The 2x2 single-mode switches are fully reversing optical bypass switches, which are used to insert or bypass nodes in fiber ring networks. These non-blocking, non-latching components require a 5V DC switching voltage. Applications include bypassing of FDDI and SONET network stations, automated and remote fiber test systems.



Ordering Information
 Quantity  Model  Description  Price
 
3 Weeks
 MPSN-62-12  Fiber Optic Switch, Multi-mode, 1x2, Pigtailed, 62.5/125 µm, No Connectors  
$595.00
 
2 Weeks
 MPSN-62-12-FCPC  Fiber Optic Switch, Multi-mode, 1x2, Pigtailed, 62.5/125 µm, FC/PC  
$679.00
 
Available Today
 MPSN-62-22  Fiber Optic Switch, Multimode, 2x2, Pigtailed, 62.5/125 µm, No Connectors  
$895.00
 
2 Weeks
 MPSN-62-22-FCPC  Fiber Optic Switch, Multimode, 2x2, Pigtailed, 62.5/125 µm, FC/PC  
$1007.00
 
1 Week
 SPSN-9-12  Fiber Optic Switch, Single-mode, 1x2, Pigtailed, 9/125 µm, No Connectors  
$695.00
 
2 Weeks
 SPSN-9-12-FCAPC  Fiber Optic Switch, Single-mode, 1x2, Pigtailed, 9/125 µm, FC/APC  
$785.00
 
Available Today
 SPSN-9-12-FCUPC  Fiber Optic Switch, Single-mode, 1x2, Pigtailed, 9/125 µm, FC/UPC  
$779.00
 
Available Today
 SPSN-9-22  Fiber Optic Switch, Single-mode, 2x2, Pigtailed, 9/125 µm, No Connectors  
$995.00
 
2 Weeks
 SPSN-9-22-FCAPC  Fiber Optic Switch, Single-mode, 2x2, Pigtailed, 9/125 µm, FC/APC  
$1115.00
 
2 Weeks
 SPSN-9-22-FCUPC  Fiber Optic Switch, Single-mode, 2x2, Pigtailed, 9/125 µm, FC/UPC  
$1107.00

To order a product with additional termination options, use the following part number scheme:




Please use the connector codes in the following tables and the collimator model numbers shown in the Order Table above, when ordering a specific configuration.

Fiber Optic Connector Options
 Single-Mode Connectors(1)
 Style  Code
 No Connector  NN
 ST/SPC  30
 FC/SPC  50
 FC/APC  55
 SC/SPC  70
 SC/APC  75

 Multimode Connectors(2)
 Style  Code
 No Connector  NN
 ST/PC  25
 FC/PC  45
 SC/PC  65

Notes: (1) Use on SPSN models only.

(2) Use on MPSN models only.


Examples:

SPSN-9-12-OPT-50-70-70

SPSN-9-12 1x2 SM Fiber Switch with FC/SPC connector on input port and SC/SPC connectors on output ports.


MPSN-62-22-OPT-25-25-45-45

MPSN-62-22 2x2 MM Fiber Switch with ST/PC connectors on input ports and FC/PC connectors on output ports.

Note: Products ordered using this -OPT part numbers cannot be ordered online. Call Newport to obtain pricing and to place an order. Due to the custom nature, the -OPT part numbers are not refundable.

Related Products

Fiber Optic Mating Adapter Sleeves




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .