|
|
| Fiber Optic Mating Adaptors |
|
|
|
|
|
Product Description
Catalog PDF
|
Product Description
Fiber Optic Mating Adaptors are used to connect two connectorized fibers together with low loss. These adaptors have a female connector on each end and are available in like connector styles as well as hybrids. All can be used for single-mode or multimode, except the SMA, which is multimode only.
Fiber Optic Mating Adaptors are used to connect two connectorized fibers together with low loss. These adaptors have a female connector on each end and are available in like connector styles as well as hybrids. All can be used for single-mode or multimode, except the SMA, which is multimode only.
| |
|
Ordering Information | | Quantity | Model | Description | Price | | | F-MA-FC-FC | Fiber Optic Mating Adapter, FC Female to FC Female | | | | F-MA-ST-ST | Fiber Optic Mating Adapter, ST Female to FT Female | | | | F-MA-SC-SC | Fiber Optic Mating Adapter, SC Female to SC Female | | | | F-MA-FA-FA | Fiber Optic Mating Adapter, FC/APC Female to FC/APC Female | | | | F-MA-SA-SA | Fiber Optic Mating Adapter, SC/APC Female to SC/APC Female | | | | F-MA-SM-SM | Fiber Optic Mating Adapter, Mult-Mode, SMA Female to SMA Female | | | | F-MA-ST-FC | Fiber Optic Mating Adapter, ST Female to FC Female | | | | F-MA-SC-FC | Fiber Optic Mating Adapter, SC Female to FC Female | | | | F-MA-SC-ST | Fiber Optic Mating Adapter, SC Female to ST Female | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|