|
|
|
|
|
|
|

|
- Very low insertion loss, high isolation and high return loss
- Minimal polarization dependent loss, and very low polarization mode dispersion
- All models have an epoxy-free optical path, resulting in increased isolation performance, stability and long-term reliability
- Compact lightweight assembly allows easy integration in small laboratory, field, and system applications
|
| Applications |
- Fiber optic amplifiers
- Fiber optic ring lasers
- High-speed and coherent fiber optic communication systems
- Fiber optic links in CATV applications
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Related Products
|
Product Description
Newports Fiber Optic Isolators are passive, fiber-pigtailed devices that reduce back reflections and backscattering of light (highly desirable in laser applications, for example). Three models are available to meet your particular isolation requirements. The standard ISC Model isolator features typical peak isolations of >40 dB and very low polarization mode dispersion. The enhanced ISS Model and supreme ISU Model isolators feature extremely low polarization mode dispersion and stable performance over a wide wavelength and temperature range.
Newports Fiber Optic Isolators are passive, fiber-pigtailed devices that reduce back reflections and backscattering of light (highly desirable in laser applications, for example). Three models are available to meet your particular isolation requirements. The standard ISC Model isolator features typical peak isolations of >40 dB and very low polarization mode dispersion. The enhanced ISS Model and supreme ISU Model isolators feature extremely low polarization mode dispersion and stable performance over a wide wavelength and temperature range.
Ordering Information |
| Quantity |
Model |
Description |
Option Code(1) |
Price |
Available Today |
ISC-1550 |
Fiber Optic Isolator, Standard, >40 dB, 1550 nm, Fiber Pigtails, No Connectors |
10 |
$225.00 |
2 Weeks |
ISC-1550-FCAPC |
Fiber Optic Isolator, Standard, > 40 dB, 1550 nm, Fiber Pigtails, FC/APC |
N/A |
$285.00 |
2 Weeks |
ISC-1550-FCUPC |
Fiber Optic Isolator, Standard, > 40 dB, 1550 nm, Fiber Pigtails, FC/UPC |
N/A |
$281.00 |
Available Today |
ISS-1550 |
Fiber Optic Isolator, Enhanced, >50 dB, 1550 nm, Fiber Pigtails, No Connectors |
20 |
$275.00 |
2 Weeks |
ISS-1550-FCAPC |
Fiber Optic Isolator, Enhanced, >50 dB, 1550 nm, Fiber Pigtails, FC/APC |
N/A |
$335.00 |
2 Weeks |
ISS-1550-FCUPC |
Fiber Optic Isolator, Enhanced, >50 dB, 1550 nm, Fiber Pigtails, FC/UPC |
N/A |
$331.00 |
Available Today |
ISU-1550 |
Fiber Optic Isolator, Supreme, >60 dB, 1550 nm, Fiber Pigtails, No Connectors |
30 |
$425.00 |
2 Weeks |
ISU-1550-FCAPC |
Fiber Optic Isolator, Supreme, >60 dB, 1550 nm, Fiber Pigtails, FC/APC |
N/A |
$429.00 |
2 Weeks |
ISU-1550-FCUPC |
Fiber Optic Isolator, Supreme, >60 dB, 1550 nm, Fiber Pigtails, FC/UPC |
N/A |
$425.00 |
|
To order a product with additional termination options, use the following part number scheme:
|

|
Example: ISO-OPT-30-20-55
ISS-1550 fiber optic isolator with a ST/UPC and an FC/APC connector at the input and the output side, respectively. |
Fiber Optic Connector Options |
| Connector Style |
Code |
| No Connector |
NN |
| ST/SPC |
30 |
| FC/SPC |
50 |
| FC/APC |
55 |
| SC/SPC |
70 |
| SC/APC |
75 |
|
Example: ISO-OPT-55-10-NN
ISC-1550 Fiber Optic Isolator with FC/APC connector on input side and no connector on output side.
Note: Products ordered using this -OPT part numbers cannot be ordered online. Call Newport to obtain pricing and to place an order. Due to the custom nature, the -OPT part numbers are not refundable. |
Related Products |
 Faraday Optical Isolator, Free-Space
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|
|
|
|